Page 1584 - MISUMI SINGAPORE Economy Series
P. 1584

[Materials]
            Varieties and Applications 2




          4. Copper Alloy Materials
              Type   Material Code  Applications      Comment         JIS   Square  Hexagonal  Round  Steel
                                                                                       Bar
                                                                                  Bar
                                                                                            Plate
                                                                             Bar
          Brass Plate  C2801P  For Regular Sheet Metal Machining  Used in high strength and   JIS H 3100  k
                              Name Plates and Instrument Panels ductile sliding parts. Brass
          Free-Cutting Brass  C3604BD  General turming bolts screws, nuts,   Good Machinability  JIS H 3250
          (Extruded Bar)      etc.                                           k    k     k
          5. Cast and Forged Products, Copper Alloy Castings
                Type      Material JIS Symbol Material GB Symbol  Applications  Comment  JIS  GB
          Gray Cast Iron, Class3  FC200  HT200                         −                 GB/T 9439-
          Gray Cast Iron, Class4  FC250  HT250    Cast Machine         −          JIS G 5501  2010
                                                     Parts
          Spheroidal Graphite Cast Iron, Class4 FCD600  -              −          JIS G 5502  -
          Bronze Casting, Class 6  BC6  ZCuSn5Pb5Zn5  Bearings, sleeves, bushings  High pressure resistance and abrasion  JIS H 5111  GB/T 1176-
                                                                                           2013
                                                 and general machine parts. resistance,and good machinability.
          6. Steel Pipe Materials
                Type            Material Code    Applications         Comment             JIS
          Carbon Steel Pipe  White Pipe(Zinc Galvanizing)    At ambient temperature(Gas pipe).
          for Ordinary Piping  SGP             Piping Parts  A is metric specification. B is inch   JIS G 3452
                           Black Pipe(No Plating)            specification.
          Carbon Steel Pipe for  STPG370                     Operation temperature 350˚C.
          Machine Pressure   (STPG38)          Piping Parts  A is metric specification. B is inch   JIS G 3454
          Service                                            specification.
          Carbon Steel Pipe for  STKM          General Machine  Available for class 11 to class 20.  JIS G 3445
          Machine Structural Use               Parts Hollow Shafts.
          Seamless Brass Pipe                                Easy Flaring, Bending,
          (Regular class)  C2700T                    −       Wringing and Plating      JIS H 3300
          7. Spring Materials
                 Type        Material Code       Applications       Allowable Operating Temperature℃  JIS

                                        wire.
          Piano Wire         SWP-A      High strength, homogenous cold-drawn   110      JIS G 3522
                             SWP-B      For high quality springs and forming.
                             SWB        Applicable to universal stress.     110
                                        For low priced springs and forming.
          Hard Steel Wire                                                               JIS G 3521
                             SWC        For high quality springs and forming.  110
          Carbon Steel for Spring Oil   SWO-A  Hardening and tempered.
          Tempered Wire      SWO-B      For general-purpose springs.        120         JIS G 3560
          Oil Tempered Steel Wire
          Carbon Steel for Valve-       Hardening and tempered.
          Spring Oil Tempered Wire.  SWO-V  With a fine surface and uniform tensile  120  JIS G 3561
          Oil Tempered Steel Wire       strength
          Cr-V Steel for Valve-Spring   Hardening and tempered.
          Oil Tempered Steel Wire   SWOCV-V  Loads and slightly high Temperatures.  220  JIS G 3565
          Ci-Cr Steel for Valve-Spring  SWOSC-V  Hardening and tempered.    245         JIS G 3566
          Oil Tempered Steel Wire       Loads and slightly high Temperatures.
                             SUS302  (-WPA) For general corrosion and heat resistance  290
                                  (-WPB) Available for magnetic spring.
                                        corrosion resistance than SUS302.
          For Springs        SUS316  (-WPA)  Heat Resistance is good. Higher   290      JIS G 4314
                                  (-WPB)
          Stainless Steel Wire          Available for magnetic spring.
                             SUS631     Precipitation hardening after spring processing.
                               J1-WPC   High strength and general corrosion resistance.  340
                                        Available for magnetic spring.




   1579                                                                                                                                                                                                  1580
   1579   1580   1581   1582   1583   1584   1585   1586   1587   1588   1589