Page 1582 - MISUMI SINGAPORE Economy Series
P. 1582

[Materials]
            Varieties and Applications 1




          1.General Steel Materials
            Type   Material JIS Symbol Material GB Symbol Applications  Comment  GB  Flat Bar Square Bar Hexagonal Bar Round Bar Steel Plate Section Steel
          Rolled Steel for          General   Fine Workability and
          General Structure  SS400  Q235  Machine Parts  Weldability  GB/T 700-2006  k  k  k  k  k
          Polished                  General   Excellent Precision and Surface
          Steel Bar  SS400D   -     Machine Parts  Roughness. Ready for use   -  k  k  k  k
          (Cold-Drawn)                        directly after slight cutting.
          Carbon Steel   S45C  45 Steel       Fit for Hardening
          for                       General   Tensile Strength 58kgf/mm 2
          Machine                   Machine Parts  Fit for Hardening  GB/T 699-2015  k  k  k  k  k
          Structural Use  S50C  50 Steel      Tensile Strength 66kgf/mm 2
                                              For Drill Rod (Round Bar)
                   SKS93      -               SK4 surface-finished after   -  k  k   k
          Carbon Tool               Shafts, Pins,  cold drawing.
          Steel                     etc.      Class 7(−DG7)=h7
                   SK4      T11               Class 8(−DG8)=h8           k           k
                                              Class 9(−DG9)=h9.
                                                                GB/T 1299-2014
                   SK5      T8Mn              Deformation caused by      k           k   k
          Alloy Tool                Hardening   Hardening
          Steel                     Parts     is much less than that of SK
                   SKS3     9CrWMn            material.            -     k   k       k
                   SCM435   35CrMo  General   Tensile Strength 70kgf/mm ,   GB/T 3077-2015
                                                            2
          Chrome                    machine Parts  Tensile Strength after Hardening
          Molybdenum   SCM415  -    requiring    & tempering: 95 kgf/mm  or   -  k  k  k  k  k
                                                          2
          Steel                     strength.   more. Hardness: HB270 or more.
                   SCM420   20CrMo  Screws, etc.  Hardening: HRC50 or more.   -
          Sulfuric and   SUM21  Y12           Made of carbon steel plus   GB/T 8731-2008
          Sulfur                    General   sulfur to enhance machinability.
          Compound   SUM22L         Machine Parts
          Free                -     (Free-Cutting   Free-Cutting Steel   -   k   k   k
          Cutting                   steel)    containing sulfur and lead.
          Steel    SUM24L   Y15Pb                               GB/T 8731-2008
          High Carbon Chrome   SUJ2  GCr15  Roller   Bearing Steel  GB/T 18254-2016
          Bearing Steel             bearings, etc.                                   k
                                              Rolled at an almost ambient temperature.
          Cold-Rolled               Covers,   High dimensional precision and fair texture.
          Steel Plate  SPCC   -     cases, etc.  Fine machinability. Easy to   -         k
                                              bend, wring and cut.
                                              Fine Weldability.
          Hot-Rolled   SPHC         General machine  Plates for general use are          k
          Steel Plate         -     structural parts.  6 mm or less in thickness.   -
          2. Stainless Steel Materials
           Type  Material JIS Symbol Material GB Symbol  Applications  Comment  Magnetism  GB  Flat Bar Square Bar Hexagonal Bar Round Bar Steel Plate Section Steel
          Austenite  SUS303  Y1Cr18Ni9  Machine parts   18-8 Free-Cutting Stainless Steel, Non-  None* GB/T 1220-2007  k  k
                                 requiring antirusting Magnetic. More Machinable than SUS304
          Austenite  SUS304  06Cr19Ni10  Machine parts   Most Versatile Antirusting and Heat-  None* GB/T 3280-2015  k  k  k  k  k  k
                                 requiring antirusting Resisting Steel for General Use
          Austenite  SUS316  0Cr17Ni12Mo2  Machine parts   More resisting to seawater and other  None* GB/T 1220-2007  k  k  k
                                 requiring antirusting media than SUS304.
          Martensite  SUS440C  -  Machine parts requiring antirusting  Fit for Hardening.   Available  -  k
                                 (Less corrosion resistant than austenite.)
          Martensite  SUS410  1Cr17  Machine parts requiring antirusting Fit for Hardening. Fine   Available GB/T 1220-2007  k
                                 (Less corrosion resistant than austenite.) Machinability.
          *EMartensite exhibits magnetic properties. Machining of Austenite may cause magnetic properties.














   1577                                                                                                                                                                                                  1578
   1577   1578   1579   1580   1581   1582   1583   1584   1585   1586   1587