Page 1579 - MISUMI SINGAPORE Economy Series
P. 1579

[Technical Data]
            Regular Machining Dimension Tolerance                     Excerpts from JIS B 0405, 0419(1991)





          1. Regular Cut Dimension Tolerance  B 0405-1991-
          Tolerances in Respect of Length Excluding Chamfered Portion                     Unit: mm
            Tolerance Class                     Classification of Reference Dimension
                          1
                        0.5 (  ) or More   More than 3  More than 6  More than 30  More than 120  More than 400  More than 1000  More than 2000
           Symbol  Description  3 or Less  6 or Less  30 or Less  120 or Less  400 or Less  1000 or Less  2000 or Less  4000 or Less
                                                         Tolerance
             f   Precision Grade  Ú0.05  Ú0.05  Ú0.1  Ú0.15   Ú0.2     Ú0.3     Ú0.5      一
            m    Medium   Ú0.1     Ú0.1     Ú0.2     Ú0.3     Ú0.5     Ú0.8     Ú1.2      Ú2
            c    Coarse   Ú0.2     Ú0.3     Ú0.5     Ú0.8     Ú1.2     Ú2       Ú3        Ú4
            v    Extremely Coarse  一  Ú0.5  Ú1       Ú1.5     Ú2.5     Ú4       Ú6        Ú8
          Note (  ) : A reference dimension less than 0.5 mm is followed by a tolerance.
              1
          2.Tolerances in Respect of the Length of the Chamfered Portion  3. Angle Tolerance
          (Radius of rounding for edges and edge chamfering dimension)
                                   Unit: mm                                               Unit: mm
          Tolerance Class Classification of Reference Dimension  Tolerance Class
                                                                   Length of Shorter Side (Unit: mm)
                       2
                    0.5 (  ) or
                    More   More than 3  More than 6              More than 10  More than 50  More than 120
          Symbol Description  3 or Less  6 or Less  Symbol  Description  10 or Less  50 or Less  120 or Less  400 or Less  More than 400
                           Tolerance                                      Tolerance
            f  Precision Grade                 f    Precision Grade
           m   Medium  Ú0.2  Ú0.5   Ú1        m     Medium  Ú1B    Ú30V    Ú20V   Ú10V    Ú  5V
            c  Coarse  Ú0.4  Ú1     Ú2         c    Coarse  Ú1B 30V  Ú  1B  Ú30V  Ú15V    Ú10V
            v  Extremely Coarse                v   Extremely Coarse  Ú3B  Ú  2B  Ú  1B  Ú30V  Ú20V
          Note (  ) :  A reference dimension less than 0.5
              2
                mm is followed by a tolerance.

          4.Regular Perpendicularity Tolerance  B 0419-1991-         Unit: mm
                                          Nominal Length of Shorter Side
              Tolerance Class  100 or Less  More than 100  More than 300  More than 1000
                                                                3000 or Less
                                        300 or Less
                                                    1000 or Less
                                           Perpendicularity Tolerance
                  H             0.2         0.3         0.4         0.5
                  K             0.4         0.6         0.8         1
                  L             0.6         1           1.5         2
          5. Regular Straightness and Flatness Tolerance                      Unit: mm
                                                 Nominal Length
            Tolerance Class  10 or Less  More than 10  More than 30  More than 100  More than 300  More than 1000
                                                                          3000 or Less
                                            100 or Less
                                                                1000 or Less
                                                      300 or Less
                                  30 or Less
                                         Regular Straightness and Flatness Tolerance
                H          0.02      0.05       0.1      0.2       0.3       0.4
                K          0.05      0.1        0.2      0.4       0.6       0.8
                L          0.1       0.2        0.4      0.8       1.2       1.6
          6.Regular Symmetry Tolerance                               Unit: mm
                                              Nominal Length
              Tolerance Class  100 or Less  More than 100  More than 300  More than 1000
                                                     1000 or Less
                                         300 or Less
                                             Symmetry Tolerance
                  H                               0.5
                  K                   0.6               0.8         1
                  L             0.6         1           1.5         2
 1573                                                                                             1574
   1574   1575   1576   1577   1578   1579   1580   1581   1582   1583   1584