Page 1580 - MISUMI SINGAPORE Economy Series
P. 1580

[Technical Data]
            Metric Coarse Screw Threads                          Excerpts from JIS B0205 (2001)






                H  8
             H  2                Female Thread
                 1
            H    H
                           30°    30°
             H  2            60°                d or D  H  =0.866025P  D  =d
                H  4       Male Thread       d2 or D2  H1  =0.541266P  D2  =d2
                                           d1 or D1    d2  =d-0.649519P
                              P                                      D1  =d1
                         90° Axial Line of Thread
                                                       d1  =d-1.082532P
                                                                                          Unit: mm
                                                                           Female Thread
                                                       Height of
                   Nominal of Thread(1)*      Pitch   Engagement  Minor Dia. D  Effective Dia. D2  Inner Dia. D1
                                                                                          Unit:mm
                                                                            Male Thread
            Column 1   Column 2  Column 3      P         H1
                                                                 Outer Dia. d  Effective Dia. d2  Inner Dia. d1
             M  1                             0.25      0.135      1.000      0.838      0.729
                        M  1.1                0.25      0.135      1.100      0.938      0.829
             M  1.2                           0.25      0.135      1.200      1.038      0.929
                        M  1.4                0.3       0.162      1.400      1.205      1.075
             M  1.6                           0.35      0.189      1.600      1.373      1.221
                        M  1.8                0.35      0.189      1.800      1.573      1.421
             M  2                             0.4       0.217      2.000      1.740      1.567
                        M  2.2                0.45      0.244      2.200      1.908      1.713
             M  2.5                           0.45      0.244      2.500      2.208      2.013
             M  3                             0.5       0.271      3.000      2.675      2.459
                        M  3.5                0.6       0.325      3.500      3.110      2.850
             M  4                             0.7       0.379      4.000      3.545      3.242
                        M  4.5                0.75      0.406      4.500      4.013      3.688
             M  5                             0.8       0.433      5.000      4.480      4.134
             M  6                             1         0.541      6.000      5.350      4.917
                                   M  7       1         0.541      7.000      6.350      5.917
             M  8                             1.25      0.677      8.000      7.188      6.647
                                   M  9       1.25      0.677      9.000      8.188      7.647
             M10                              1.5       0.812     10.000      9.026      8.376
                                   M11        1.5       0.812     11.000     10.026      9.376
             M12                              1.75      0.947     12.000     10.863     10.106
                        M14                   2         1.083     14.000     12.701     11.835
             M16                              2         1.083     16.000     14.701     13.835
                        M18                   2.5       1.353     18.000     16.376     15.294
             M20                              2.5       1.353     20.000     18.376     17.294
                        M22                   2.5       1.353     22.000     20.376     19.294
             M24                              3         1.624     24.000     22.051     20.752
                        M27                   3         1.624     27.000     25.051     23.752
             M30                              3.5       1.894     30.000     27.727     26.211
                        M33                   3.5       1.894     33.000     30.727     29.211
             M36                              4         2.165     36.000     33.402     31.670
                        M39                   4         2.165     39.000     36.402     34.670
             M42                              4.5       2.436     42.000     39.077     37.129
                        M45                   4.5       2.436     45.000     42.077     40.129
             M48                              5         2.706     48.000     44.752     42.587
                        M52                   5         2.706     52.000     48.752     46.587
             M56                              5.5       2.977     56.000     52.428     50.046
                        M60                   5.5       2.977     60.000     56.428     54.046
             M64                              6         3.248     64.000     60.103     57.505
                        M68                   6         3.248     68.000     64.103     61.505
          *Priority should be given to Column 1. If required, select items in Column 2 and 3, in that order.




   1575                                                                                                                                                                                                  1576
   1575   1576   1577   1578   1579   1580   1581   1582   1583   1584   1585