Page 1589 - MISUMI SINGAPORE Economy Series
P. 1589

[Materials]
            Standard Material Sizes 1




          Q General Steel Materials
            Type  Material JIS Symbol Material GB Symbol Shapes Unit  Standard Dimensions
          Rolled Steel            Flat     6,9,12,13,14,16,19,22,25,28,30,32,35,38,40,45,50,55,60,65,
          for      SS400   Q235   Bar   t  70,75,80,85,90,95,100,105
          General
          Structure              Square Bar  i  9,13,16,19,22,25,32,38,44,50,65,75,90,100
                                        t  Width W
                                        2  6,8,10,12,16,20
                                        3  6,8,9,10,12,13,16,19,22,25,32,38,50
                                        4  10,13,16,19,20,22,25,32
                                       4.5  11,13,16,19,22,25,32,38,50
                                        5  8,10,13,16,19,20,22,25,30,32,38,50
                                        6  9,10,13,16,19,20,22,25,32,38,44,50,60,65,75,90,100,125
                                        8  10,12,13,16,19,22,25,30,32,38
                                  Flat and
                                  Square  9  12,13,16,19,22,25,32,38,44,50,60,65,75,90,100,125
                                  Steel   10  13,15,16,20,22,25,30,32,38,40,50,60,65,100
                                  Bar
                                       12  16,19,22,32,38,44,45,50,60,65,75,90,100,125
          Polished
          Steel Bar                    16  19,22,25,32,38,44,50,60,65,75,90,100,125
          (Cold-   SS400D    -         19  22,25,32,38,44,50,60,65,75,90,100,125
          Drawn)
                                       22  25,32,38,44,50,60,65,75,90,100,125
                                       25  32,38,44,50,60,65,75,90,100,125
                                       30  50,65,75,100,125
                                       32  50,65,75,100,125
                                       38  50,65,75,100,125
                                  Square   2.5,3,4,4.5,5,5.5,6,7,8,9,10,11,12,13,14,15,16,17,18,19,20,21,22,24,25,28,30,32,
                                   Bar  i  34,35,36,38,40,42,44,45,50,55,60,65,70,75,80,85,90,100,110,120,130
                                  Hexagonal  Opposite side  3,5,6,7,8,9,10,11,12,13,14,17,19,21,22,23,24,26,27,29,30,32,35,36,
                                   Bar  H  38,41,46,50,54,55,58,60,63,65,67,70,71,75,77,80,85,90,95,100,115

                                  Round   D  2,3,4,5,6,7,8,9,10,11,12,13,14,15,16,17,18,19,20,21,22,23,24,25,26,27,28,29,30,
                                           31,32,33,34,35,36,37,38,40,42,43,44,45,46,48,50,55,60,65,70,75,80,85,90,95,100,
                                   Bar
                                           105,110,115,120,130,140,150,160,170,180,190,200
          Cold-Rolled
          Steel Plate  SPCC  -    Steel Plate  t  0.4,0.5,0.6,0.7,0.8,1,1.2,1.6,2,2.3,3.2
          Hot-rolled   SPHC       Steel Plate  t  (1.2),1.6,2.3,2.6,3.2,4.5
          Steel Plate        -
                   S45C-D         Round   D  2,2.5,3,3.5,4,4.5,6,7,8,9,9.5,10,11,12,13,14,15,16,17,18,19,20,21,22,23,24,25,26,
                                           27,28,29,30,32,33,34,35,36,38,40,42,44,45,46,48,50,55,60,65,70,75,80,85,90,95,
                   (Polished)  -   Bar
          Carbon Steel for                 100,105,110,115,120,125,130
          Machine
          Structural Use          Flat   t  6,9.5,12.7,13,16,19,22,25,27,32,38,45,50,55,65,75,85,95,105,115,125,135,145,
                   S50C    50 Steel  Bar   155,(165),(175),(185),(205)
                                 Square Bar  i  12.7,13,16,19,25,28,32,38,44,50,55,65,75,90,100,110,120,130,155
                   SKS93     -   Flat Bar  t  2,3,4,5,6,7,8,9,10,12,13,16,19,22,25,27,32,38,43,50,53,65,75,90,105,130,155
          Carbon Tool  SKS93  -  Square Bar  i  10,13,16,19,22,25,28,32,38,45,50,55,65,75,90,105,130,(155),(210)
          Steel
                   SK4-DG8   -    Round   D  2,3,4,5,6,7,8,9,10,11,12,13,14,15,16,17,18,19,20,22,23,24,25,26,28,30,32,36,38,
                                           40,42,45,48,50,55,60,65,70,75,80
                                   Bar
                                 Flat Bar  t  2,3,4,5,6,7,8,9,10,12,13,16,19,22,25,27,32,38,43,50,53,65,75,90,105,130,155,(160)
          Alloy Tool   SKS3  9CrWMn Square Bar  10,13,16,19,22,25,28,32,36,38,45,50,55,65,75,90,105,130,(155),(210)
          Steel                        i
                                  Round Bar  D  13,16,19,22,25,28,32,38,42,46,50,55,60,65,70,80,85,90,100,110,120,130,150,160,180
          Chrome                  HeAxagonal Bar Opposite side H 6,7,8,9,10,11,12,13,14,17,19,21,22,23,24,26,27,30,32,35,36,38,41,46,50,54,55
          Molybdenum   SCM435  35CrMo  Round   4,5,6,7,8,9,10,11,12,13,14,15,16,17,18,19,20,21,22,23,24,25,26,27,28,30,32,34,
          Steel                    Bar  D  35,36,38,40,42,45,46,48,50
          Sulfuric and Sulfur Compound   SUM24L  Y15Pb  Round   D  3,4,5,6,7,8,9,10,11,12,13,14,15,16,17,18,20,22,23,24,25,26,28,30,32,34,35,36,38,40
          Free Cutting Steel       Bar
          High Carbon Chrome   SUJ2  GCr15  Round   D  13,16,19,22,25,28,(30),32,(34),36,38,42,(44),46,(48),50,55,60,65,70,75,80,85,90,95,
          Bearing Steel            Bar     100,110,120,130,140,150,(160),(170),(180),(190),(200),(210),(220),(230),(240),(250)




 1583                                                                                             1584
   1584   1585   1586   1587   1588   1589   1590   1591   1592   1593   1594