Page 1590 - MISUMI SINGAPORE Economy Series
P. 1590
[Materials]
Standard Material Sizes 2
Q Stainless Steel Material
Type Material Code Shapes Unit Standard Dimensions
Austenite SUS303 Round Bar D 3,4,5,6,7,8,9,10,11,12,13,14,15,16,17,18,19,20,21,22,23,25,26,28,30
Flat Bar t 3,4,5,6,8,9,10,12,14,15,16,19,20,22,25,28,30,35,40,45,50,55,60,70
Square Bar i 5,6,7,8,9,10,12,13,14,15,16,19,20,22,25,28,30,32,36,38,40,45,50,60
Hexagonal Bar Opposite side H 8,10,14,17,19,21,22,23,24,26,29,30,32,35,36,38,41,46
Austenite SUS304 3,4,5,6,7,8,9,10,11,12,13,14,15,16,17,18,19,20,21,22,23,24,25,26,28,30,32,34,35,36,
Round D 38,40,42,45,46,48,50,55,60,65,70,75,80,85,90,95,100,110,120,130,140,150,160,170,
Bar
180,190,200,210,220,230
Steel Plate t 0.3,0.4,0.5,0.6,0.8,1,1.2,1.5,2,2.5,3,4,5,6,7,8,9,10,12,15,20
Q Copper Alloy Materials
Type Material Code Shapes Unit Standard Dimensions
Brass Plate C2801P Steel t 0.1,0.15,0.2,0.3,0.4,0.5,0.8,1,1.2,1.5,1.6,2,2.3,2.5,3,3.5,4,
Plate 5,6,7,8,9,10,12,15,20,25,30,40,50
Square 3,4,5,6,7,8,9,10,11,12,13,14,15,16,17,18,19,20,21,22,23,24,25,26,28,30,32,35,36,38,
Bar i 40,42,45,50,55,60,65,70,75,80,85,90,95,100
Hexagonal Opposite side 5,5.5,6,7,8,9.5,10,11,12,13,14,15,16,17,18,19,20,21,22,23,24,25,26,27,28,29,30,32,34,
Free-Cutting Bar H 35,36,38,40,41,42,44,45,46,50,54,55,58,60,65,70,75,80
Brass C3604BD
(Extruded Bar) 3,4,5,6,7,8,9,10,11,12,13,14,15,16,17,18,19,20,21,22,23,24,25,26,27,28,29,30,32,33,
Round D 34,35,36,38,40,42,45,46,47,48,50,51,52,53,54,55,56,57,58,60,65,70,75,80,85,90,95,
Bar 100,105,110,115,120,125,130,135,140,145,150,160,170,180,190,200,210,220,230,
240,250,270,280,300,320,350
Q Aluminum Alloy Materials
Type Material Code Shapes Unit Standard Dimensions
Flat Bar t 0.5,0.6,0.8,1,1.2,1.5,1.6,2,2.5,3,4,5,6,8,10,12,15,20,25,30,40,45,50,60,70,80,90,100
5,6,7,8,9,10,11,12,13,14,15,16,17,18,19,20,21,22,23,24,25,26,27,28,29,30,31,32,33,34,
Al-Cu Alloy A2017 Round 35,36,37,38,39,40,41,42,43,44,45,46,47,48,49,50,51,52,53,54,55,56,57,58,59,60,61,62,
Bar D 63,64,65,70,75,80,85,90,95,100,105,110,115,120,125,130,135,140,150,160,170,180,190,
200,210,220,230,240,250,260,280,300
Al-Mg Alloy A5052 Flat Bar t 0.4,0.5,0.6,0.7,0.8,1,1.2,1.5,1.6,2,3,3.2,4,5,6,7,8,10,12,15,16,18,20,22,25,30,35,40,45,
50,55,60,65,70,75,80,85,90,95,100,105,110,120,130,150,160,170,180,200
5,6,7,8,9,10,11,12,13,14,15,16,17,18,19,20,21,22,23,24,25,26,27,28,29,30,31,32,33,34,35,
Al-Mg Alloy A5056 Round D 36,37,38,39,40,41,42,43,44,45,46,47,48,49,50,51,52,53,54,55,56,57,58,59,60,61,62,63,64,
65,70,75,80,85,90,95,100,105,110,115,120,125,130,135,140,150,160,170,180,190,200,210,
Bar
220,230,240,250,260,270,280,290,300,310,320,330,340,350,360,370,380,390,400,420
Al-Mg-Si Alloy A6063 Square Bar i 6,8,10,12,14,15,16,18,19,20,22,25,30,32,35,40,45,50,60,70,80,100
Q Resin Type Materials
Type Material Code Shapes Unit Standard Dimensions
Laminated Sheet Bakelite Plate t (0.5),(0.6),0.8,1,1.2,1.5,1.6,2,2.5,3,4,5,6,8,10,12,15,16,20,25,30,35,40,50 Sizes
in( )for cloth base only.
Polyamide Nylon 6·66 Plate t 5,10,15,20,25,30,40,50
Resin Bar D 6,8,10,15,20,25,30,35,40,45,50,55,60,65,70,75,80,90,100,120,140,160,180,200
Plate t 5,7,10,12,15,20,25,30,35,40,45,50,60,70,80,90,100,110,120
MC Nylon MC Nylon 20,25,30,35,40,45,50,55,60,65,70,75,80,85,90,95,100,110,120,130,140,150,160,170,
Bar D 180,190,200,225,250,275,300,325,350,375,400,450,500,600
Plate t 5,6,8,10,12,15,20,25,30,35,40,50,60,70,80,90,100
Acetal Acetal
Resin(POM) Resin(POM) Bar D 4,5,6,7,8,9,10,12,12.5,13,15,16,17.5,20,22.5,25,30,35,40,45,50,55,60,65,70,75,80,85,
90,100,110,120,(130),(140),150,(160),(180),200
General Methacrylic
Resin Plate Acrylic Plate t 0.8,1,1.5,2,3,4,5,6,8,10,15,20,25,30
1585 1586