Page 1591 - MISUMI SINGAPORE Economy Series
P. 1591
[Material Data]
GB and International Standard Material Comparison Table 1
■ Carbon Steel for Mechanical Structure and Alloy Steel Types
Relevant Steel Types of Domestic and Foreign Specifications Relevant Steel Types of Domestic and Foreign Specifications
BS
BS
ISO
DIN EN 10084 NF A35-551
ISO
AISI
DIN EN 10084 NF A35-551
970 Part1,3
970 Part1,3
GB 683/1,10,11 5) Material JIS JIS AISI BS EN 10083- 1,2 DIN EN 10083-1,2 NF EN 10083-1,2 ГOCT GB 683/1,10,11 5) Material JIS JIS SAE BS EN 10083- 1,2 DIN EN 10083-1,2 NF EN 10083-1,2 ГOCT
SAE
Symbol
Symbol
4543
4543
040A10 40CrNi - SNC236 - - - - 40XH
10 Steel C10 S10C 1010 045A10 C10E XC10 - 12CrNi2 - JIS G 4102 SNC415 - - - - -
C10R
045M10 30CrNi3 - Nickel SNC631 - - - - 30XH3A
- - S12C 1012 040A12 - XC12 - 12Cr2Ni4 15NiCr13 Chromium SNC815 - 655M13 15NiCr13 - -
-
-
15 Steel C15E4 S15C 1015 055M15 C15E - - - - Steel SNC836 8615 805A20 - - -
C15R
C15M2
15 Steel - S17C 1017 - - XC18 - 20CrNiMo 20NiCrMo2 SNCM220 8617 805M20 20NiCrMo2 20NCD2
070M20 C22 C22 20NiCrMoS2 8620 805A22 20NiCrMoS2 -
20 Steel - S20C 1020 C22 C22E C22E - 41CrNiMo2 8622 805M22
C22E
8637
C22R C22R C22R - 41CrNiMoS2 JIS G 4103 SNCM240 8640 - - - -
20 Steel - S22C 1023 - - - - - - Nickel SNCM415 - - - - -
C25 C25 C25 C25 - - Chromium SNCM420 4320 - - - 20XH2M(20XHM)
25 Steel C25E4 S25C 1025 C25E C25E C25E - - - Molybdenum SNCM431 - - - - -
C25M2 C25R C25R C25R - - SNCM439 4340 - - - -
25 Steel - S28C 1029 - - - 25Г - - Steel SNCM447 - - - - -
080A30 - - SNCM616 - - - - -
C30 080M30 C30 C30 - - SNCM625 - - - - -
30 Steel C30E4 S30C 1030 C30 C30E C30E 30Г - - SNCM630 - - - - -
C30M2 C30E C30R C30R - - SNCM815 - - - - -
C30R 17Cr3 15X
30 Steel - S33C - - - - 30Г 15Cr - SCr415 - - 17CrS3 - 15XA
C35 C35 C35 C35 20Cr4
35 Steel C35E4 S35C 1035 C35E C35E C35E 35Г 20Cr 20CrS4 SCr420 5120 - - - 20X
C35M2 JIS G 4051 C35R C35R C35R 34Cr4 5130 34Cr4 34Cr4 34Cr4
35 Steel - Carbon S38C 1038 - - - 35Г 30Cr 34CrS4 SCr430 5132 34CrS4 34CrS4 34CrS4 30X
C40 Steel for 080M40 C40 C40 34Cr4 JIS G 4104
40 Steel C40E4 Mechanical S40C 1039 C40 C40E C40E 40Г 35Cr 34CrS4 Chromium SCr435 5132 37Cr4 37Cr4 37Cr4 35X
C40M2 Structure 1040 C40E C40R C40R 37Cr4 Steel 37CrS4 37CrS4 37CrS4
37CrS4
C40R
40 Steel - S43C 1042 080A42 - - 40Г 37Cr4 530M40 41Cr4 41Cr4
37CrS4
1043
C45 C45 C45 C45 40Cr 41Cr4 SCr440 5140 41Cr4 41CrS4 41CrS4 40X
41CrS4
45 Steel C45E4 S45C 1045 C45E C45E C45E 45Г 41CrS4
1046
C45M2 C45R C45R C45R 45Cr - SCr445 - - - - 45X
45 Steel - S48C - 080A47 - - 45Г 15CrMo - SCM415 - - - - -
C50 080M50 C50 C50 - 18CrMo4 SCM418 - - 18CrMo4 - 20XM
18CrMoS4
18CrMoS4
50 Steel C50E4 S50C 1049 C50 C50E C50E 50Г
C50E
20CrMo
C50M2 C50R C50R C50R 20CrMnMo - - SCM420 - - 708M20 - - - - 20XM
SCM421
-
-
50 Steel - S53C 1050 - - - 50Г 30CrMo - SCM430 4131 - - - 30XM
1053 JIS G 4105 30XMA
C55 070M55 C55 C55 - - Chromium SCM432 - - - - -
55 Steel C55E4 S55C 1055 C55 C55E C55E - 35CrMo 34CrMo4 Molybdenum SCM435 4137 34CrMo4 34CrMo4 34CrMo4 35XM
34CrMoS4
C55E
34CrMoS4 34CrMoS4 34CrMoS4
C55M2 C55R C55R C55R Steel 708M40
C60 C60 C60 C60 42CrMo4 4140 709M40 42CrMo4 42CrMo4
55 Steel C60E4 S58C 1059 C60E C60E C60E 60Г 40CrMnMo 42CrMoS4 SCM440 4142 42CrMo4 42CrMoS4 42CrMoS4 -
1060
C60M2 C60R C60R C60R 42CrMoS4
- - S09CK - 045A10 C10E XC10 - - - SCM445 4145 - - - -
4147
045M10
- - S15CK - - C15E XC12 - - - SCM822 - - - - -
- - S20CK - - - XC18 - - - SNB5 501 - - - -
20Mn2 22Mn6 SMn420 1522 150M19 - - - 42CrMo4 JIS G 4107 4140 708M40
High Temperature
30Mn2 - JIS G 4106 SMn433 1534 150M36 - - 30Г2 - 42CrMoS4 Alloy Steel Bolt SNB7 4142 709M40 42CrMo4 2) 42CrMo4 4) -
42CrMo4 1)
4145
35Г2
Manganese
35Mn2 36Mn6 Steel and SMn438 1541 150M36 - - 35Г2 - - Material SMB16 - 40CrMoV4-6 1) 40CrMoV47 3) 40CrMoV4-6 4) -
40Г2
Chromium Man- - - JIS G 4108 SNB21-1~5 - 40CrMoV4-6 1) 40CrMoV47 3) 40CrMoV4-6 4) -
40Mn2 42Mn6 ganese Steel SMn443 1541 - - - 40Г2 - 42CrMo4 Bars for SNB22-1~5 4142H - 42CrMo4 2) - -
45Г2
42CrMoS4
20CrMn - for Mechanical SMnC420 - - - - - - - Special Alloy SNB23-1~5 E4340H - - - -
Structure
- - SMnC443 - - - - - - - Steel Bolts SNB24-1~5 4340 - - - -
JIS G 4202 Cautions 1)BS EN 10259
38CrMoAI 41CrAIMo74 Aluminum SACM645 2)DIN 1654 Part 4
Chromium Mo- - - - - -
lybdenum Steel 3)DIN 17240
20Mn2 22Mn6 SMn420H 1522H - - - - 4)NF EN 10259
30Mn2 - SMn433H - - - - - 5)ISO683-1, 10 and 11 have been translated into JIS as JIS G 7501, G 7502 and G 7503.
35Mn2 36Mn6 SMn438H 1541H - - - -
30Mn2 42Mn6 SMn443H 1541H - - - - ISO : International Organization for Standardization(International Organization for Standardization)
- - SMnC420H - - - - - AISI : American Iron and Steel Institute(American Iron and Steel Institute)
- - SMnC443H - - - - - SAE : Society of Automotive Engineers(Society of Automotive Engineers)
BS : British Standards(British Standards)
- - SCr415H - - 17Cr3 - 15X DIN : Deutsches Institut für Nörmung(Deutsches Institut für Nörmung)
17CrS3
20CrH 20Cr4 SCr420H 5120H - - - 20X EN : European Standards(European Standards)
20CrS4
NF : Norme Francaise(Norme Francaise)
34Cr4 5130H 34Cr4 34Cr4 34Cr4 ΓOCT : National Standards of Former USSR
- 34CrS4 SCr430H 5132H 34CrS4 34CrS4 34CrS4 30X
34Cr4 Names of Tool Steels
- 34CrS4 JIS G 4052 SCr435H 5135H 37Cr4 37Cr4 37Cr4 35X
37CrS4
37CrS4
37Cr4
37CrS4
37CrS4 Structural Rolled Steel for General Structure……SS400 Steel(Structure)·Structure·400N/mm 2
37Cr4 Steel with Carbon Steel for Mechanical Structure …S45C Steel·0.45%C
40CrH 37CrS4 Guaranteed SCr440H 5140H 41Cr4 41Cr4 41Cr4 40X Chrome Molybdenum Steel …………SCM435 Steel·Cr·Mo 435
41Cr4
41CrS4
41CrS4
41CrS4
41CrS4 Quenching Nickel Chrome Molybdenum Steel ………SNCM220 Steel·Ni·Cr·Mo 220
- - Perfor- SCM415H - - - - -
18CrMo4 mance 18CrMo4 Carbon Tool Steel SK105………Steel·Tool·Type105
- 18CrMoS4 (H-shaped SCM418H - - 18CrMoS4 - -
20CrMnMoH - Steel) SCM420H - 708H20 - - - (Old SK3)
34CrMo4 4135H 34CrMo4 34CrMo4 34CrMo4 Alloy Tool Steel SKS3 ………Steel·Tool·Special·Type 3
- SCM435H -
34CrMoS4 4137H 34CrMoS4 34CrMoS4 34CrMoS4 Alloy Tool Steel SKD11 ……Steel·Tool·Dies·Type 11
42CrMo4 4140H 42CrMo4 42CrMo4 42CrMo4
- 42CrMoS4 SCM440H 4142H 42CrMoS4 42CrMoS4 42CrMoS4 - High-Speed Tool Steel SKH51 ……Steel·Tool·High Speed·Type 51
- - SCM445H 4145H - - - - High Carbon Chrome Bearing Steel ……SUJ2 Steel·Use·Bearing·Type 2
4147H
- - SCM822H - - - - - Stainless Steel SUS304 ……Steel·Use·Stainless·Type 304
12CrNi2 - SNC415H - - - - -
30CrNi3 - SNC631H - - - - - Gray Cast Iron FC250………Ferrum(Iron)·Cast·250N/mm 2
12CrNi3 15NiCr13 SNC815H - 655H13 15NiCr13 - -
8620H
805H20
20CrNiMo 20NiCrMo2 SNCM220H 8617H 805H17 20NCD2
20NiCrMoS2 8622H 805H22 - -
- - SNCM420H 4320H - - - -
1585 1586