Page 1239 - MISUMI SINGAPORE Economy Series
P. 1239

Free Angle Brackets For Aluminum Frames



           New                                   Representative model: GHPJ8-30
           Specs
                                                                                     Shipping
 Aluminum   Frames                                     22.28               SGD 1 day               Frames  Aluminum
                                                                                        from


 P.1183                                          Volume Discount       1~9             10~         P.1183
                                                      Quantity
 Brackets / Corners /    Sheet Metals / Connectors  E  Shipping days may differ by Quantity.  30%  Sheet Metals / Connectors  Brackets / Corners /
                                                      Discount
                                                                     Unit Price
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
 P.1215       Material       GHPJ         W             W                                          P.1215
           Zinc Aluminum Alloy
 Nuts / Bolts                       L           L1                          D                       Nuts / Bolts



 P.1243                                            T1                                              P.1243
 Decorative   Accessories    LGHPJ       W1             W                                          Accessories  Decorative
                                                   T
                                         W
 P.1258                                                                     D                      P.1258
 Panel Fasteners / Panels /    Door Sliding Slot Accessories  L  L1  T1                            Door Sliding Slot Accessories  Panel Fasteners / Panels /



 P.1262                                            T                                               P.1262
 17           Part Number    Frame Size  W1     L1     W     W1      D     T      T1  Specification  17
                             Applicable
 Aluminum Frames /   Related Accessories  GHPJ  10-45  3030  56.5  35.2  39.6  7.5  φ12.4  6.8  3.9  Without Rod  Related Accessories  Aluminum Frames /
                                         L
             Type
                       No.
                                         49
                                                                                        With Rod
                                                                    φ8
                      8-30
                                                       30
                                                                           7.6
                                                                                  5.5
                                                             8.2
                                                                   φ8.5
                                               43.5
                      8-40
                               4040
                                                             10
                                                       44
                                               52.5
                                                                           9.5
                                                                                        With Rod
                                        64.6
                                                                                  6
                               4545
              Part Number
                                                        L1
                                                   L
                                                             W
                                                                              T
                                       Frame Size
             Type
                       No.
                                                                                         4 pcs
                                                                                   4
                                                                   8
                      8-30  With Handle  Applicable  49.9  39.9  29.9  W1  D 8  9.5  T1  Accessories
                                         3030
            LGHPJ     8-40      S        4040     56.5  49.9  39.9  8   8    9.5   6     4 pcs
                      10-45              4545     59.5  49.9  44.9  10  12   9.5   6     4 pcs
          Ordering
          Example  Part Number (Type · No.)
                        GHPJ8-30
 Anchor bracket for aluminum alloy frame  Free angle bracket for aluminum Frame
               Example
          GFFB
                                                    Free Angle Brackets GHPJ (P.1234)
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  GHPJ              Keyword  free angle bracket             MISUMI        1234
                                                                                      Economy series
   1234   1235   1236   1237   1238   1239   1240   1241   1242   1243   1244