Page 1235 - MISUMI SINGAPORE Economy Series
P. 1235

Blind Brackets Zinc Alloy



           New                                   Representative model: LBIS6-20-5
           Specs
                                                  Save Up to
                                                  vs Standard Type  80%              Shipping
 Aluminum   Frames                                      0.52               SGD 1 day               Frames  Aluminum
                                                                                        from


 P.1183                                          Volume Discount    1~199    200~299     300~      P.1183
                                                      Quantity
 Brackets / Corners /    Sheet Metals / Connectors  E  Shipping days may differ by Quantity.  15%  30%  Sheet Metals / Connectors  Brackets / Corners /
                                                      Discount
                                                                  Unit Price
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
 P.1215   Material  Surface Treatment  LBIS  (Standard Type)  LBISL  (Long Type)                   P.1215
          Zinc Alloy  Nickel Plating                           L1 L         L2
 Nuts / Bolts                   L1 L           L2                                                   Nuts / Bolts



 P.1243                                                                 H  H2                      P.1243
                                           H  H1                          H1
 Decorative   Accessories                        W1  W     L3      4-3M       W1    W2    L3       Accessories  Decorative
                                     2-3M


 P.1258                       LBISL (For 1530 Only)   L2                          W                P.1258
 Panel Fasteners / Panels /    Door Sliding Slot Accessories                                       Door Sliding Slot Accessories  Panel Fasteners / Panels /



 P.1262                        H2            H                                                     P.1262
 17                            H1     4-3M                      L3                                 17
 Aluminum Frames /   Related Accessories  1Type  2Applicable Slot / Frame Series  Types  W1  3M  W2 Quantity  L  L1  L2  L3  W  W1  W2  H  H1  H2  Related Accessories  Aluminum Frames /


                                 L
                                                      W
                                                    Set Screw
                    Part Number
                          6-20
                                                              9.5
                                                                 5.6
                                                                     7.1
                          8-30                     5         14.2 7.5  4.5  4.5  26  20  25  18
                                                                        7.1 35.5 25
           LBIS                         Standard Type  6  2                        -  30  21  -
                          8-40                               17.5 7.8  7.3  8.6  36 24.3
                          10-45                    8         18.8 9.8  8.6  8.5 37.8 24.8  31.4 22
                          1530          For 1530 Only  6  4   9.5  -  5  5  50 16.5 16.5 50 16.5 16.5
          LBISL           8-40                     6          18  7.8  8  8  45  24  14  40 17.2 14
                          10-45          Long Type  8    4   18.3 9.6  9  9.3 49.8 20.5 15.1 44.8 21.5 15.1
          Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Example  Part Number (1Type · 2Applicable Slot / Frame Series)  -  3M
                                   LBIS6-20                -    5
                    QCorner groove connector installation diagram
               Example
                    1                         2                            3






                Temporarily fix it in the slot at one   Insert the corner groove into   Adjust the position, and
              end of the frame with an L-type wrench  the frame at the other end  lock it with an L type wrench

          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  LBIS              Keyword  blind bracket                  MISUMI        1230
                                                                                      Economy series
   1230   1231   1232   1233   1234   1235   1236   1237   1238   1239   1240