Page 1232 - MISUMI SINGAPORE Economy Series
P. 1232

Angled Brackets for 80 Aluminum Frames


           New                                   Representative model: LBLUS8080B-70
          Products
                                                  Save Up to
                                                  vs Standard Type  49%              Shipping
    Aluminum   Frames                                   7.60               SGD 5 days                                                                                                                     Frames  Aluminum
                                                                                        from


   P.1183                                        Volume Discount       2~29            30~                                                                                                                P.1183
                                                      Quantity
    Brackets / Corners /    Sheet Metals / Connectors  E  Shipping days may differ by Quantity.  30%                                                                                                      Sheet Metals / Connectors  Brackets / Corners /
                                                      Discount
                                                                     Unit Price
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
   P.1215  Material  Surface Treatment   12   L(20, 30)  L(50, 70)       L(80, 110)                                                                                                                       P.1215
          6063-T5  Clear Anodize                    2-D           4-D                6-D
     Nuts / Bolts             80    70    50        2-d1          4-d1               6-d1                                                                                                                  Nuts / Bolts
                                                                  4-d2
                                                    2-d2
                                                                                      6-d2
   P.1243                          12    12    50  φ4.2   R2  3L  L1       L1   L2                                                                                                                        P.1243
    Decorative   Accessories            70                  3L               3L Mounting   Applicable                                                                                                     Accessories  Decorative
                                        80

                                          Frame Size
   P.1258    1Type Part Number 2No.  3L   Applicable  L1   L2    D(d1)   d2    Hole for   Screws &                                                                                                        P.1258
                                                                                        Nuts Set
                                                                                Panel
                                            3030
                                    20
                                                                                 -
                                                                                           -
                                                     -
    Panel Fasteners / Panels /    Door Sliding Slot Accessories  LBLUS  8080B  50  3060  30  30  -  φ6.5  φ11  - -  SET                                                                                   Door Sliding Slot Accessories  Panel Fasteners / Panels /
                                    80
                                                                                           -
                                            3090
                                                     -
                                                                                           -
                                            4080
                                    70
   P.1262                           30      4040     40     -    φ8.5   φ14      C -     SET                                                                                                              P.1262
   17     Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.  C  -                                                                                17
                                           40120
                                                        40
                                   110
    Aluminum Frames /   Related Accessories  Example  Part Number (1Type · 2No.)  - -  3L - -  3L  - -  (C·SET)                                                                                           Related Accessories  Aluminum Frames /
                        LBLUS8080B
                                           70
                           Part Number (1Type · 2No.)
               Alteration Ordering
                     Example
                                                        C
                                LBLUS8080B
                                                30
                                                            Explanation of specifications
             Alteration item
           Tapped Mounting Hole   Alteration code  Machining M5 tapped hole at 12*12 position on the end face
                                  C
            Alteration for Panel
            Applicable Screws &   SET       Applicable Screws LTCM6-20-50P & Nuts LNSN8-30-6-100P for fixing the
               Nuts Set                     brackets provided.
                                     Post-Assembly                    Corner piece connection
               Example               Insertion Spring Nuts            and installation diagram
                                     LNHRN(P.1249)
                                                                                   Extruded Brackets
                                     Button Head Screws
                                     LBJB(P.1255)
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  LBLUS             Keyword  angled bracket                 MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1227                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1227   1228   1229   1230   1231   1232   1233   1234   1235   1236   1237