Page 1234 - MISUMI SINGAPORE Economy Series
P. 1234

Angled Brackets (135 degree) for Aluminum Frames



           New                                   Representative model: LBL7070-40
           Specs
                                                                                     Shipping
    Aluminum   Frames                                   2.74               SGD 1 day                                                                                                                      Frames  Aluminum
                                                                                        from


   P.1183                                        Volume Discount    1~49      50~99      100~                                                                                                             P.1183
                                                      Quantity
    Brackets / Corners /    Sheet Metals / Connectors  E  Shipping days may differ by Quantity.  15%  30%                                                                                                 Sheet Metals / Connectors  Brackets / Corners /
                                                      Discount
                                                                  Unit Price
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
   P.1215  Material  Surface Treatment  8               30, 40, 45, 50  30D, 40D                                                                                                                          P.1215
          6063-T5  Clear Anodize             135°                  2-D              4-D
     Nuts / Bolts                                 3                                                                                                                                                        Nuts / Bolts



   P.1243                          70       φ4.2                                                                                                                                                          P.1243
                                                4         8                L1
    Decorative   Accessories                     70           L             L                                                                                                                             Accessories  Decorative


                                                                Applicable
                                                                              L
   P.1258          1Type  Part Number  2No.        3Series      Frame Size   28      L1     D                                                                                                             P.1258
                                                     30
                                                                                     -
                                                                  3030
    Panel Fasteners / Panels /    Door Sliding Slot Accessories  30D  3060   50     30                                                                                                                    Door Sliding Slot Accessories  Panel Fasteners / Panels /
                                                                             38
                                                     40
                                                                  4040
                                                                                     -
   P.1262           LBL               7070          40D           4080       70     40     φ8.5                                                                                                           P.1262
   17                                                45           4545       43      - -                                                                                                                  17
                                                     50
                                                                  5050
                                                                             48
    Aluminum Frames /   Related Accessories  E The supporting bolts and nuts need to be purchased separately.  3Series                                                                                    Related Accessories  Aluminum Frames /
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
                                          -
                    Part Number (1Type · 2No.)
          Example
                                               40
                           LBL7070
                                          -
               Alteration Ordering
                     Example  Part Number (1Type · 2No.) - (C·SET)  Example  Corner piece connection
                              LBL7070-30  -  C                            and installation diagram
                                                         Cap Screws LTCM (P.1257)
           Alterations  Code     Spec.
          Tapped Mounting   Machining M5 tapped hole at
          Hole Alteration   C
          for Panel      12*12 position on the end face
          Applicable     Applicable Screws & Nuts for
          Screws & Nuts   SET
          Set            fixing the brackets provided.
          E  Alterations are only available for LBL7070-30.
           Please consult with us about customization for other specifications.  Post-Assembly
                                              Insertion Spring
                                              Nuts LNHRN (P.1249)
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  LBL               Keyword  angled bracket                 MISUMI
                                                                                      Economy series

           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1229                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1229   1230   1231   1232   1233   1234   1235   1236   1237   1238   1239