Page 1236 - MISUMI SINGAPORE Economy Series
P. 1236

Blind Brackets Steel


                                                 Representative model: LBIE8-40-6
                                                  Save Up to
                                                  vs Standard Type  49%              Shipping
    Aluminum   Frames                                   3.68               SGD 1 day                                                                                                                      Frames  Aluminum
                                                                                        from


   P.1183                                        Volume Discount    1~49      50~99      100~                                                                                                             P.1183
                                                      Quantity
    Brackets / Corners /    Sheet Metals / Connectors  E  Shipping days may differ by Quantity.  15%  30%                                                                                                 Sheet Metals / Connectors  Brackets / Corners /
                                                      Discount
                                                                  Unit Price
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
   P.1215  Material  Surface Treatment                                                                                                                                                                    P.1215
          Carbon Steel  Zinc Plating
     Nuts / Bolts  LBIL (L Type)                    LBIE (E Type)                                                                                                                                          Nuts / Bolts


              L
                L
   P.1243     L1  L1           L2  L2                    L1 L  L1 L        L2  L2                                                                                                                         P.1243
    Decorative   Accessories         Tightening Direction                                                                                                                                                 Accessories  Decorative

                                       Tightening Direction
   P.1258          2×3 2×3MM  H  H                            2×3 2×3MM  H  H                                                                                                                             P.1258
    Panel Fasteners / Panels /    Door Sliding Slot Accessories  W  W             W  W                                                                                                                    Door Sliding Slot Accessories  Panel Fasteners / Panels /



   P.1262                                                                       Tightening Direction                                                                                                      P.1262
                                                                                   Tightening Direction
   17                 Part Number          Types    Set Screw     L    L1   L2    W    W1   H                                                                                                             17
    Aluminum Frames /   Related Accessories  1Type  2Applicable Slot / Frame Series  E Type  3M  Quantity  14.4  7.6  7.5  37.2  24.2  31.4                                                               Related Accessories  Aluminum Frames /

                                                                                       25
                             8-30
                                                                                            31
                                                   6
            LBIE
                                                                      7.9
                                                                 18.6
                                                                            8.3
                             8-40
                                                                                 37.5
                                                                            7.7
                                                                                 37.8
                                                   8
                                                                 18.4
                                                                      9.7
                             10-45
                                                           2
                                                                                            31
                                                                                       25
                                                                                 37.2
                                                                      7.6
                             8-30
                                                                            7.5
                                                                 14.4
                                                   6
            LBIL
                                                                 18.6
                                                                      7.9
                                           L Type
                             8-40
                                                                            8.3
                             10-45
                                                                      9.7
                                                                                 37.8
                                                   8
                                                                                            31
                                                                 18.4
                                                                            7.7
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.  37.5  24.2  31.4
          Ordering
          Example  Part Number (1Type · 2Applicable Slot / Frame Series)  -  3M
                                   LBIE8-40                -    6
                    QBlind Bracket installation diagram
               Example
                             L Type                    E Type
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  LBIE              Keyword  blind bracket                  MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1231                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1231   1232   1233   1234   1235   1236   1237   1238   1239   1240   1241