Page 1241 - MISUMI SINGAPORE Economy Series
P. 1241

Blind Joints, Pre-Assembly Insertion Center Joint Kits For Aluminum Frames


                                                 Representative model: LBC8-90
                                                  Save Up to
                                                  vs Standard Type  57%              Shipping
 Aluminum   Frames                                      2.82               SGD 1 day               Frames  Aluminum
                                                                                        from


 P.1183                                          Volume Discount    1~49      50~99      100~      P.1183
                                                      Quantity
 Brackets / Corners /    Sheet Metals / Connectors  E  Shipping days may differ by Quantity.  15%  30%  Sheet Metals / Connectors  Brackets / Corners /
                                                                  Unit Price
                                                      Discount
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
 P.1215    Material  Surface Treatment                                                             P.1215
          Carbon Steel  Zinc Plating  D1                     L1
 Nuts / Bolts                                         L2               D1                           Nuts / Bolts



 P.1243                                        H  D3                                               P.1243
                  T                         D2
 Decorative   Accessories                                      L                                   Accessories  Decorative



 P.1258      1Type   2Applicable Slot / Frame Series  Direction  L  L1  L2  Dimension  D2  D3  T   P.1258
                      Part Number
 Panel Fasteners / Panels /    Door Sliding Slot Accessories  8-90  90°  32.8  16.5  4.7  18.7  φ11  φ6.6  φ14.7  8  Door Sliding Slot Accessories  Panel Fasteners / Panels /
                                                                           D1
                                                                      H

 P.1262      LBC              8-180          180°                                                  P.1262
 17                           10-90           90°   46   26.5   6    28   φ17   φ9.7  φ19.5  9.8   17
 Aluminum Frames /   Related Accessories  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 2.  Related Accessories  Aluminum Frames /
                                             180°
                             10-180

                   Part Number (1Type · 2Applicable Slot / Frame Series)
          Example
                                   LBC8-90
               Example

                             180° Direction   90° Direction








                                     Connector installation diagram
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  LBC               Keyword  blind joint                      Economy series







           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1236
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1236   1237   1238   1239   1240   1241   1242   1243   1244   1245   1246