Page 1242 - MISUMI SINGAPORE Economy Series
P. 1242

Inclined Anchors For Aluminum Frames


           New                                   Representative model: LCDA8-4040-W
          Products
                                                  Save Up to
                                                  vs Standard Type  74%              Shipping
    Aluminum   Frames                                  11.30               SGD 5 days                                                                                                                     Frames  Aluminum
                                                                                        from


   P.1183                                        Volume Discount       1~9             10~                                                                                                                P.1183
                                                      Quantity
    Brackets / Corners /    Sheet Metals / Connectors  E  Shipping days may differ by Quantity.  30%                                                                                                      Sheet Metals / Connectors  Brackets / Corners /
                                                      Discount
                                                                     Unit Price
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                        Part Number
   P.1215  T    R1  A       (W)                      1Type  2Slot Width  3Applicable   W (White)   172  71  38  2.8                                                                                       P.1215
                                                                            4Color
                                                                                              T
                                                                                   (L) (W) (H)
                                                                      Frame
     Nuts / Bolts  B  C  B       (L)                3Applicable Frame 8  A  4040  C B (Black) 188 100 R1 40  R2                                                                                            Nuts / Bolts
                                                                      3030
                                                     LCDA
                                                                                             2.6
                                                                               A1
                                                                                   B1
                                                                      B
   P.1243                                               3030     19  20   30  14.75  20  4.4  4.4                                                                                                         P.1243
                                                        4040
                                                                               15
                                                                          29
                                                                                            5.3
                                                                16.9
                                                                                        4.4
                                                                                   14
                                                                      9
                T                                            Please order after selecting part number and parameters according to the selection steps 1 to 4.
    Decorative   Accessories  (H)   B1   R2  Material:   Carbon Steel  Ordering  Part Number (1Type · 2Slot Width) - 3Applicable Frame - 4Color                                                           Accessories  Decorative
                                 A1
                                                     Example
                                                                                         -
                                                                   LCDA8
                                                                                            W
                                                                                  4040
                                                                               -
                                  Surface Treatment: Baked Paint
   P.1258  How to search  By  Search on MISUMI official website    By  Step 1   Input Search Keyword  Step 2   Select Brand Brand                                                                         P.1258
           on website
    Panel Fasteners / Panels /    Door Sliding Slot Accessories  Type  LCDA  Keyword  anchor  Economy series                                                                                              Door Sliding Slot Accessories  Panel Fasteners / Panels /
                                                                                    MISUMI
   P.1262                                                                                                                                                                                                 P.1262
   17                   Anchors For Aluminum Frames                                                                                                                                                       17
    Aluminum Frames /   Related Accessories       Save Up to     42%                 Shipping                                                                                                             Related Accessories  Aluminum Frames /
                                                 Representative model: GFFB8-50100-L
                                                  vs Standard Type
                                                       15.02
                                                                                        from
                                                 Volume Discount           SGD 1 day
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
              L1            R                         Part Number  3Mounting  Applicable  L  Height   H1 A R
                                                    1Type  2No.   Direction  Frame Size  L1  H
                       A
                       20                                 8-50100   L    30 / 40  80 15  170  25
            110        30   R                       GFFB            R                       20 5
                       20                                 10-90210  L    40 / 50 /   100 20  210  30
          H                                                         R      60
                                                             Please order after selecting part number and parameters according to the selection steps 1 to 3.
                                 L                   Ordering
                                                     Example
                                      3                      Part Number (1Type · 2No.) -  3Mounting Direction
                       H1      R       38                         GFFB8-50100    -      L
                   50     38       20
                                  Material:   Carbon Steel
                                    Surface Treatment: Zinc Plating
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
   1237             Type  GFFB              Keyword  anchor                           Economy series
   1237   1238   1239   1240   1241   1242   1243   1244   1245   1246   1247