Page 1245 - MISUMI SINGAPORE Economy Series
P. 1245

Adjustment Pad Holders for Aluminum Frames


           New                                   Representative model: LCFFS8-40-12
          Products

                                                                                     Shipping
 Aluminum   Frames                                      2.40               SGD 5 days              Frames  Aluminum
                                                                                        from


 P.1183                                          Volume Discount    8~49      50~99      100~      P.1183
                                                      Quantity
 Brackets / Corners /    Sheet Metals / Connectors  E  Shipping days may differ by Quantity.  15%  30%  Sheet Metals / Connectors  Brackets / Corners /
                                                                  Unit Price
                                                      Discount
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
 P.1215     Material  Surface Treatment  C                                                         P.1215
          Aluminum Alloy  Spray-Painted   B                                D2
 Nuts / Bolts                              a                                                        Nuts / Bolts



 P.1243                                                  D1                       T                P.1243
 Decorative   Accessories       M                                            L                     Accessories  Decorative



 P.1258                                                              A                             P.1258
 Panel Fasteners / Panels /    Door Sliding Slot Accessories  Part Number  a  a-a Sectional View   Door Sliding Slot Accessories  Panel Fasteners / Panels /


                                   Frame
 P.1262      1Type   2Slot Width  3Applicable   4M     A     B     C     D1    D2     L     T      P.1262
                                               8
 17         LCFFS        8          30         10     44     30   35.6  16.5   6.4    10    5.9    17
                                               12
 Aluminum Frames /   Related Accessories  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 4. 8.5  10  8  Related Accessories  Aluminum Frames /
                                               8
                                               10
                                    40
                                                                         17
                                                                   48
                                                      45
                                                             40
                                               12
                                                              -
                                                                 4M
                   Part Number (1Type · 2Slot Width)
                                             -
                                               3Applicable Frame
          Example
               Alteration   LCFFS8           -       40       -   12
          Alteration item Alteration code             Explanation of specifications
          Applicable Screws      If SET is specified, Applicable Screws & Nuts for fixing the leveling foot mounting brackets provided.
                &        SET     Example: LCFFS8-30-12       Applicable Screws: LBJB6-6-12 2pcs
             Nuts Set                                                 Nuts: LNTRNM8-30-6 2pcs
               Example






          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  LCFFS             Keyword  adjustment pad holder          MISUMI
                                                                                      Economy series

           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1240
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1240   1241   1242   1243   1244   1245   1246   1247   1248   1249   1250