Page 1249 - MISUMI SINGAPORE Economy Series
P. 1249

Pre-Assembly Standard Nuts Stainless Steel For Aluminum Frames


           New                                   Representative model: SLNSN8-30-6-100P (100pcs/pack)
          Products
                                                  Save Up to
                                                  vs Standard Type  47%              Shipping
 Aluminum   Frames                                     72.00               SGD 5 days              Frames  Aluminum
                                                                                        from


 P.1183                                          Volume Discount       1~9             10~         P.1183
                                                      Quantity
 Brackets / Corners /    Sheet Metals / Connectors  E  Shipping days may differ by Quantity.  30%  Sheet Metals / Connectors  Brackets / Corners /
                                                      Discount
                                                                     Unit Price
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
 P.1215       Material                                       3M                                    P.1215
            Stainless Steel
 Nuts / Bolts                                                                                       Nuts / Bolts



 P.1243                                              A  B                                          P.1243
 Decorative   Accessories                   T                   C                                  Accessories  Decorative



 P.1258                                       E                                                    P.1258
 Panel Fasteners / Panels /    Door Sliding Slot Accessories  1Type Part Number  Nominal Thread 3M  4QTY per Package  A  B  C  E  T  Door Sliding Slot Accessories  Panel Fasteners / Panels /
                        2Applicable Slot
                                           4

 P.1262                     6-20           5 6                        6    9.5   10   4.5   3.5    P.1262
 17                         8-30           4 5 6                           16    16    6    4.5    17
 Aluminum Frames /   Related Accessories  SLNSN  8-40  8 4 5 6  (100 pcs/pack)  8  19.5  19.5  9.5  6.5  Related Accessories  Aluminum Frames /

                                                          100P




                                           5 8 4
                            10-45          6                         10    18    18   8.5   5.5
                                           8
                                           10
                  Please order after selecting part number and parameters according to the selection steps 1 to 4.
          Ordering
          Example   Part Number (1Type · 2Applicable Slot)  -  Nominal Thread 3M  -  4QTY per Package
                              SLNSN8-30           -        6        -       100P
               Example







          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  SLNSN             Keyword  standard nut                   MISUMI
                                                                                      Economy series

           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1244
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1244   1245   1246   1247   1248   1249   1250   1251   1252   1253   1254