Page 1252 - MISUMI SINGAPORE Economy Series
P. 1252

Post-Assembly Leaf Spring Nuts For Aluminum Frames


                                                 Representative model: LNTRNM8-40-8-100P (100pcs/pack)
                                                  Save Up to
                                                  vs Standard Type  62%              Shipping
    Aluminum   Frames                                  39.02               SGD 1 day                                                                                                                      Frames  Aluminum
                                                                                        from


   P.1183                                        Volume Discount    T E  1~9  3M       10~                                                                                                                P.1183
                                                      Quantity
                                                      Leaf Spring
    Brackets / Corners /    Sheet Metals / Connectors  E  Shipping days may differ by Quantity.  A  30%  B                                                                                                Sheet Metals / Connectors  Brackets / Corners /
                                                      Discount
                                                                     Unit Price
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
   P.1215     Material  Surface Treatment Body                                                                                                                                                            P.1215
          Body  Leaf Spring  Zinc Plating                                          C
     Nuts / Bolts  6-20   E                          8-30 / 8-40 / 10-45  E                                                                                                                                Nuts / Bolts
                SUS304
          Steel

   P.1243                T        3M                                T       3M                                                                                                                            P.1243
           Leaf Spring                                Leaf Spring
    Decorative   Accessories   A                   B                      A                  B                                                                                                            Accessories  Decorative



   P.1258                                C                                         C                                                                                                                      P.1258
    Panel Fasteners / Panels /    Door Sliding Slot Accessories  1Type Part Number  T E  Nominal Thread 3M 4QTY per Package  A  B  C  E  T  Reference Tightening Torque                                   Door Sliding Slot Accessories  Panel Fasteners / Panels /
                                                                                   (N·m)
                  2Applicable Slot
                                                                                    4.1
                                      4
                                  3M
                                                                                    11
   P.1262  Leaf Spring  6-20          5 6                   5.8 8.2 13  5  4.4      6.6                                                                                                                   P.1262
   17                                 4 5                                           4.1                                                                                                                   17
                                                                                    6.6
                       8-30    A      6 8          B  100P   8  12.5  6.8  6        25.8
                                                                                    11
    Aluminum Frames /   Related Accessories  LNTRNM  8-40  4 5 6 8  C  (100 pcs/pack)  14  20 7.8 6.8  25.8                                                                                               Related Accessories  Aluminum Frames /
                                                                                    4.1
                                                                                    6.6
                                                                                    11
                                                                                    6.6
                      10-45
                                      6 4 5                  10  15  7.5 6.3        4.1
                                                                                    11
                                      8                                             25.8
                  Please order after selecting part number and parameters according to the selection steps 1 to 4.
          Ordering
          Example   Part Number (1Type · 2Applicable Slot)  -  Nominal Thread 3M  -  4QTY per Package
                             LNTRNM8-40           -        8        -       100P
                                        Post-Assembly Insertion Nuts
               Example                  With Leaf Spring LNTRNM (P.1247)  Post-Assembly Insertion Nuts
                                                                   With Leaf Spring LNTRNM (P.1247)


                                                       Aluminum Frame
                                   Aluminum Frame
                                                      Welded Leaf Springs prevent the nuts from slipping off even
                                                      if inserted into the vertically-placed extrusions.
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  LNTRNM            Keyword  post assembly nut              MISUMI
                                                                                      Economy series


           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1247                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1247   1248   1249   1250   1251   1252   1253   1254   1255   1256   1257