Page 1257 - MISUMI SINGAPORE Economy Series
P. 1257

Post-Assembly T Bolt Stainless Steel For Aluminum Frames


           New                                   Representative model: SLTTB8-8-25-100P (100pcs/pack)
          Products
                                                  Save Up to
                                                  vs Standard Type  80%              Shipping
 Aluminum   Frames                                     54.20               SGD 5 days              Frames  Aluminum
                                                                                        from


 P.1183                                          Volume Discount       1~9             10~         P.1183
                                                      Quantity
 Brackets / Corners /    Sheet Metals / Connectors  E  Shipping days may differ by Quantity.  30%  Sheet Metals / Connectors  Brackets / Corners /
                                                                     Unit Price
                                                      Discount
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
 P.1215       Material                                 3M                                          P.1215
            Stainless Steel
 Nuts / Bolts                        4L                                                             Nuts / Bolts



 P.1243                                                                   L1                       P.1243
 Decorative   Accessories                                 T     W                                  Accessories  Decorative



 P.1258       1Type Part Number      Nominal Thread 3M  Length 4L  5QTY per Package  T  L1  W      P.1258
 Panel Fasteners / Panels /    Door Sliding Slot Accessories  6  16           5     15.4    8      Door Sliding Slot Accessories  Panel Fasteners / Panels /
                        2Applicable Slot
                                                       20

                                                       16
 P.1262                      8                         25                                          P.1262
 17           SLTTB                        8           20      (100 pcs/pack)  5.3   18     8      17
                                                       25
                                                                  100P
 Aluminum Frames /   Related Accessories  10  8        20                     5.5    19    8.35    Related Accessories  Aluminum Frames /
                                                       30
                                                       25
                                                       30
                                                       35
                                                       40
                  Please order after selecting part number and parameters according to the selection steps 1 to 5.
          Ordering
          Example   Part Number (1Type · 2Applicable Slot)  -  Nominal Thread 3M  Length 4L  - 5QTY per Package
                               SLTTB8             -        8        -     25    -      100P
                                                    Flanged nuts LNFMS (P.1253)
               Example
                     Q  T-Bolt Installation Diagram
                           T-bolt SLTTB (P.1252)









          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  SLTTB             Keyword  t bolt                         MISUMI
                                                                                      Economy series

           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1252
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1252   1253   1254   1255   1256   1257   1258   1259   1260   1261   1262