Page 1253 - MISUMI SINGAPORE Economy Series
P. 1253

Post-Assembly Leaf Spring Nuts Stainless Steel For Aluminum Frames


           New                                   Representative model: SLNTRNM8-40-8-100P (100pcs/pack)
          Products

                                                                                     Shipping
 Aluminum   Frames                                   100.70                SGD 5 days              Frames  Aluminum
                                                                                        from


 P.1183                                          Volume Discount       1~9             10~         P.1183
                                                      Quantity
 Brackets / Corners /    Sheet Metals / Connectors  E  Shipping days may differ by Quantity.  30%  Sheet Metals / Connectors  Brackets / Corners /
                                                      Discount
                                                                     Unit Price
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
 P.1215   Body Material  Leaf Spring         E                                                     P.1215
          Stainless Steel  SUS304           T           3M
 Nuts / Bolts              Leaf Spring                                                              Nuts / Bolts



 P.1243                                                                                            P.1243
                                                    A                         B
 Decorative   Accessories                                                                          Accessories  Decorative



 P.1258                                                          C                                 P.1258
 Panel Fasteners / Panels /    Door Sliding Slot Accessories  Part Number  Nominal Thread 3M  4QTY per Package  A  B  C  E  T  Door Sliding Slot Accessories  Panel Fasteners / Panels /



 P.1262       1Type     2Applicable Slot   4                                                       P.1262
 17                         8-30           5 6                            12.5        6.8   6      17
 Aluminum Frames /   Related Accessories  SLNTRNM  8-40  8 4 5 6  (100 pcs/pack)  8  14  20  7.8  7  Related Accessories  Aluminum Frames /
                                                          100P



                                           8
          Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 4.
          Example   Part Number (1Type · 2Applicable Slot)  -  Nominal Thread 3M  -  4QTY per Package
                             SLNTRNM8-40          -        8        -       100P

               Example

                                  Stainless Steel Post-Assembly Insertion   Stainless Steel Post-Assembly Insertion
                                  Nuts with Leaf Spring SLNTRNM (P.1248)  Nuts with Leaf Spring SLNTRNM (P.1248)




                                                  Aluminum Frame
                             Aluminum Frame
                                                  Welded Leaf Springs prevent the nuts from slipping off
                                                  even if inserted into the vertically-placed extrusions.
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  SLNTRNM           Keyword  post assembly nut              MISUMI
                                                                                      Economy series


           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1248
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1248   1249   1250   1251   1252   1253   1254   1255   1256   1257   1258