Page 1248 - MISUMI SINGAPORE Economy Series
P. 1248

Pre-Assembly Standard Nuts For Aluminum Frames


                                                 Representative model: LNSN8-30-6-100P (100pcs/pack)
                                                  Save Up to
                                                  vs Standard Type  57%              Shipping
    Aluminum   Frames                                  28.18               SGD 1 day                                                                                                                      Frames  Aluminum
                                                                                        from


   P.1183                                        Volume Discount       1~9             10~                                                                                                                P.1183
                                                      Quantity
    Brackets / Corners /    Sheet Metals / Connectors  E  Shipping days may differ by Quantity.  30%                                                                                                      Sheet Metals / Connectors  Brackets / Corners /
                                                                     Unit Price
                                                      Discount
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
   P.1215   Material  Surface Treatment                     3M                                                                                                                                            P.1215
           Carbon Steel  Nickel Plating
     Nuts / Bolts                                                                                                                                                                                          Nuts / Bolts



   P.1243                                           A  B                                                                                                                                                  P.1243
    Decorative   Accessories                T                   C                                                                                                                                         Accessories  Decorative



   P.1258                                    E                                                                                                                                                            P.1258
    Panel Fasteners / Panels /    Door Sliding Slot Accessories  1Type Part Number  Nominal Thread 3M  4QTY per Package  A  B  C  E  T                                                                    Door Sliding Slot Accessories  Panel Fasteners / Panels /
                        2Applicable Slot
                                           3

   P.1262                   6-20           4 5                        6    9.5   10   4.5   3.5                                                                                                           P.1262
   17                       8-30           6 4 5                           16    16    6    4.5                                                                                                           17
    Aluminum Frames /   Related Accessories  LNSN  8-40  6 8 4 5 6  (100 pcs/pack)  8  19.5  19.5  9.5  6.5                                                                                               Related Accessories  Aluminum Frames /

                                                          100P





                                           5 8 4
                            10-45          6                         10    18    18   8.5   5.5
                                           8
                                           10
                  Please order after selecting part number and parameters according to the selection steps 1 to 4.
          Ordering
          Example   Part Number (1Type · 2Applicable Slot)  -  Nominal Thread 3M  -  4QTY per Package
                              LNSN8-30            -        6        -       100P
               Example







          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  LNSN              Keyword  standard nut                   MISUMI
                                                                                      Economy series

           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1243                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1243   1244   1245   1246   1247   1248   1249   1250   1251   1252   1253