Page 1243 - MISUMI SINGAPORE Economy Series
P. 1243

Sheet Metal Bracket, L / T-Shaped For Aluminum Frames


                                                 Representative model: LPOPC-L
                                                  Save Up to
                                                  vs Standard Type  80%              Shipping
 Aluminum   Frames                                      1.06               SGD 1 day               Frames  Aluminum
                                                                                        from


 P.1183                                          Volume Discount    1~49      50~99      100~      P.1183
                                                      Quantity
 Brackets / Corners /    Sheet Metals / Connectors  E  Shipping days may differ by Quantity.  15%  30%  Sheet Metals / Connectors  Brackets / Corners /
                                                                  Unit Price
                                                      Discount
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
 P.1215   Shape: L                 Shape: T           1Type   2Shape      Applicable accessories   P.1215
                                         4×φ7
                 4×φ7
            26 26  4×φ7             26 26  4×φ7       LPOPC     L     Screw  Quantity  Nut  Quantity
 Nuts / Bolts         10  30  10  30  59  Plate   10  30  10  30  59  59  Plate   Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 2.  Nuts / Bolts
                                                                              4
                                                                       M6
                                                                                    M6
                                                                                            4
                                                                T
                                              Plate
                          Plate
                         59
                          Thickness=3
                                              Thickness=3
                                              Thickness=3
                         Thickness=3
                                                                   1Type
                                                                                    L
 P.1243   86  86        26  26  11 11        26  26  Example       LPOPC       - -  2Shape         P.1243
 Decorative   Accessories  *  For more information on product specifications and dimensional   Material:   Carbon Steel  Accessories  Decorative
                 85
                85
                                     62
                                    62
                                     85
                                    85
                                              Surface Treatment: Chromate Plating
 P.1258   drawings, please refer to the product catalog on the website                             P.1258
 Panel Fasteners / Panels /    Door Sliding Slot Accessories   Free Angle Sheet Metal For Aluminum Frames  Door Sliding Slot Accessories  Panel Fasteners / Panels /
 P.1262                                          Representative model: LPFPC40                     P.1262
 17                                                                                  Shipping      17
 Aluminum Frames /   Related Accessories         Volume Discount           SGD 1 day               Related Accessories  Aluminum Frames /
                                                        7.72
                                                                                        from
                                                                                       30~
                                                      Quantity
                                                      Discount
                                                                     Unit Price
                                                 E  Shipping days may differ by Quantity. 1~29  30%
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                            27.6
                                                            3
                                                   R65
                                           φ8.2
                                       130      8.2               100
                                          R4.1
                                                                 R4.1          Material:   Carbon Steel
                                            81.7           8.4   9.5             Surface Treatment: Painting
          Ordering
          Example   Part Number (Type)
                        LPFPC40
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  LPFPC40           Keyword  angle sheet metal              MISUMI
                                                                                      Economy series

           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1238
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1238   1239   1240   1241   1242   1243   1244   1245   1246   1247   1248