Page 1256 - MISUMI SINGAPORE Economy Series
P. 1256

Post-Assembly T Bolts For Aluminum Frames


                                                 Representative model: LTTB8-8-25-100P (100pcs/pack)
                                                  Save Up to
                                                  vs Standard Type  80%              Shipping
    Aluminum   Frames                                  28.48               SGD 1 day                                                                                                                      Frames  Aluminum
                                                                                        from


   P.1183                                        Volume Discount       1~9             10~                                                                                                                P.1183
                                                      Quantity
    Brackets / Corners /    Sheet Metals / Connectors  E  Shipping days may differ by Quantity.  30%                                                                                                      Sheet Metals / Connectors  Brackets / Corners /
                                                                     Unit Price
                                                      Discount
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
   P.1215   Material  Surface Treatment            3M                                                                                                                                                     P.1215
           Carbon Steel  Nickel Plating
     Nuts / Bolts                4L                                                                                                                                                                        Nuts / Bolts



   P.1243                                                             L1                                                                                                                                  P.1243
    Decorative   Accessories                          T     W                                                                                                                                             Accessories  Decorative



   P.1258     1Type Part Number      Nominal Thread 3M  Length 4L  5QTY per Package  T  L1  W                                                                                                             P.1258
    Panel Fasteners / Panels /    Door Sliding Slot Accessories  6  5  10     4     10.5    6                                                                                                             Door Sliding Slot Accessories  Panel Fasteners / Panels /
                        2Applicable Slot
                                                       16

                                                       25
   P.1262                                  6           16                     4.5   15.4   7.8                                                                                                            P.1262
   17         LTTB           8             8           20      (100 pcs/pack)       17.8   7.9                                                                                                            17
                                                                  100P
                                                       25
    Aluminum Frames /   Related Accessories  10  8     40                     5.5    19    8.2                                                                                                            Related Accessories  Aluminum Frames /
                                                       30
                                                       20
                                                       25
                                                       35
                                                       40
                  Please order after selecting part number and parameters according to the selection steps 1 to 5.
          Ordering
          Example   Part Number (1Type · 2Applicable Slot)  -  Nominal Thread 3M  Length 4L  - 5QTY per Package
                               LTTB8              -        8        -     25    -      100P
                                                    Flanged nuts LNCFM (P.1253)
               Example
                     QT-Bolt Installation Diagram

                            T-bolt LTTB (P.1251)








          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  LTTB              Keyword  t bolt                         MISUMI
                                                                                      Economy series

           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1251                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1251   1252   1253   1254   1255   1256   1257   1258   1259   1260   1261