Page 764 - MISUMI SINGAPORE Economy Series
P. 764

Adjusting Stopper Screws, Coarse Thread, Hew Socket


           New                                   Representative model: E-ANBN5-30
          Products
                                                  Save Up to
                                                  vs Standard Type  67%              Shipping
                                                        1.40               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity      10~49     50~99      100~
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                Hardness
                      Type
                                   Surface Treatment
    9     Adjusting Screw  E-ANB  Material  Chromate Treatment  35~42HRC
                            S45C
           Fine Thread
                            SUS304
                    E-ANBS
    Locating Pins / Bushings / Clamping   Screws / Positioning Stages    *  The hardness is high due to overall quenching. Do not use them in special applications   (30°)
                                       -
                                                  -
                    E-ANBN
                                                35~42HRC
                                  Chromate Treatment
                            S45C
           Coarse Thread
                    E-ANBNS
                                       -
                            SUS304
                                                  -
          requiring frequent collisions.
                                                 QAccessory nut
                            2M
                                                                         M × Pitch
                                                                                      B (C)
                                                                                 B1 R
                                         SR        (C)               M 3  Fine Thread Coarse Thread  1.5 1.5 5.5 6.4 2.4  T 2.4
                                                                                          Fine Coarse
    Locating   Pins                                                  4 5 6  6×0.75  4×0.7  2.5 2.8  10 11.5  4  3.2
                                                                             3×0.5
                                                                        3×0.35
                                                                        4×0.5
                                                                                    2.2
                                                                                        8.1
                                                                                      7
                                                                                  2
                                                                                              4
                                                                                      8
                                                                        5×0.5
                                                                                        9.2
                                                                             5×0.8
                                                                                  3
                                                                             6×1.0
                                                                                    3
                                                                                              5
                       l                                 B       T   8  8×0.75  8×1.25  4  4  13 15  5  6.5
                                                                                              8
                                                                             10×1.5
   P.745      B1                 3L                                  10  10×1.0  12×1.75  5 6 8  5 6 7  17 19.6  6  10
                                                                     12
                                                                        12×1.0
                                                                                      19 21.9
    Bushings for   Locating Pins  QDimension Specification Table   * Customization is available for dimensions not listed in the Specification Table. Only S45C is available for dimension L with *.
                                                                     16
                                                                                      24 27.7 8
                                                                        16×1.5
                                                                             16×2.0
                                                                                              13
                                                                        20×1.5
                                                                                 10
                                                                                      30 34.6 10
                                                                                              16
                                                                             20×2.5
                                                                     20
                                                                                    8
   P.749         Part Number                                   3L
               1Type        2M
    Adjusting   Bolts        3    10  15  20  25  30  35  40
   P.753                     4    10  15  20  25  30  35  40  45  50  60
                             5    10  15  20  25  30  35  40  45  50  60
             (Coarse Thread)
    Clamp   Screws  E-ANBN   6        15  20  25  30  35  40  45  50  60
              E-ANBNS
                             8            20  25  30  35  40  45  50  60
   P.760      E-ANB         10                25  30  35  40  45  50  60  70  80   90  100
              (Fine Thread)
    Urethane    Pushers  E-ANBS  12               30  35  40  45  50  60  70  80   90  100
   P.763                    16                            40  45  50  60  70  80   90  100  120*
    Micrometer   Heads  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.  90  100  120*
                            20
                                                                      60
                                                                              80
                                                                          70
                          E-ANBN5
   P.767  Example   Part Number (1Type · 2M)  - -  3L
                                               30
           on website
                     By
                                             By
    Motorized   Positioning Stages  How to search  Type  Search on MISUMI official website    Keyword  Step 1   Input Search Keyword  Step 2   Select Brand Brand
                                                                                    MISUMI
                                                  stopper screw
                          E-ANBN
                                                                                      Economy series
   P.769
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    759                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   759   760   761   762   763   764   765   766   767   768   769