Page 754 - MISUMI SINGAPORE Economy Series
P. 754

Locating Pins - Straight, Tapered


                                                 Representative model: CUG4-10
                                                  Save Up to
                                                  vs Standard Type  80%              Shipping
                                                        1.04               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity      1~49      50~99      100~
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                     Part Number
                                                                                3Length L
            Material
                      Hardness
    9     9Cr18(SUS440C)  Quenching Hardness  Surface Treatment  6.3  0.4  G  1Type  2Positioning Side O.D. D  D Tolerance  10 Selection  E 1  C
           Equivalent to
                                                                           g6
                                                                      m6
                                 None
                      55~60HRC
    Locating Pins / Bushings / Clamping   Screws / Positioning Stages  Lead-in Part D -0.05  2 * Only m6 0.4  G  30°  CUM(m6)  4 5 6 8  +0.012  -0.004  10  15  20  1.5  0.5
                                                                           -0.002
                                                                     +0.008
                                                              3
                                                                                   15
                                                                           -0.008
                                                                     +0.002
               -0.01
                                                                                10
                                                                                      20
                                                                                   15
                                                                     +0.004
                                                                           -0.012
                                                CUG(g6)
                                                                                      20
                                                                                10
                                                                                   15
                                                                                          2
                                                                                              1
                                                                           -0.005
                                                                     +0.015
                                                                                      20
             2D
                                                                     +0.006
                                                                           -0.014
                          +0.3
                                                                                     -
                                                         Part Number (1Type · 2Mounting Side O.D. D)
              C         3L 0       E            Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.
                                                                                       3Length L
                                                Example
    Locating   Pins  * Select the corresponding model according to D tolerance  CUG4  -   10
   P.745                Bushings For Locating Pins - Straight, Press Fit for Easy Mounting
    Bushings for   Locating Pins                 Representative model: C-JBAM6-6
                                                  Save Up to
   P.749                                          vs Standard Type  48%              Shipping
                                                        3.52
                                                                                        from
    Adjusting   Bolts                            Volume Discount           SGD 1 day
   P.753                                              Quantity      1~49      50~99      100~
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
    Clamp   Screws  Material  Hardness Surface Treatment  Part Number
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                              d
                                                                                          D
                                                                                     D
   P.760  Equivalent to SUJ2  58HRC~  None  25  0.8  1Type  2I.D.  Tolerance  3Length L Selection  O.D.  Tolerance R
                                                                                          m7
                                                              F7
                                                         d
                       * Auxiliary line  2.5~3           4        5 6 8              8
    Urethane    Pushers      10°    0.8  A               5 6  +0.022  5 6 8 10 12 15 16 20  10  +0.016  1
                                   1.5
                                                                   6 8 10
                                                            +0.010
                                                                                        +0.004
                                                         8
                                                                                        +0.006
                                                            +0.013
                                                                                     15
                                                                    8 10 12 15 16 20 25
   P.763             R      0.8      2d  D     C-JBAM    10  +0.028  6 8 10 12 15 16 20 25  12 +0.021  2
                                                                                        +0.025
                                                            +0.034
    Micrometer   Heads    3L -0.5      φ0.02 A  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.
                                                         12
                                                                      10 12 15 16 20 25 30 18
                                                                                        +0.007
                                                            +0.016
                            0
                                                               C-JBAM6
           the measurement result will be too small. It is recommended to use a high-
                                                                                    6
   P.767  E  The I.D. tolerance of bushing is high. If a vernier caliper is used for detection,   Example  Part Number (1Type · 2I.D. d)  - -  3Length L
           precision measuring tool (internal micrometer or plug gauge, etc.) for detection.
           on website
    Motorized   Positioning Stages  How to search  Type  Search on MISUMI official website    Keyword  Step 1   Input Search Keyword  Step 2   Select Brand Brand
                     By
                                             By
                                                                                    MISUMI
                                                  bushing for pin
                          CUG
                                                                                      Economy series
   P.769
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    749                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   749   750   751   752   753   754   755   756   757   758   759