Page 752 - MISUMI SINGAPORE Economy Series
P. 752

Large Head Locating Pins - Tapered


                                                 Representative model: C-JPBB6-8
                                                  Save Up to
                                                  vs Standard Type  80%              Shipping
                                                        2.70               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity      1~49      50~99      100~
                        Round  Diamond                Discount    Unit Price   15%       30%
                         Type  Type
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                         Hardness
            Material
    9     Equivalent to SUJ2 Quenching Hardness 52HRC~  Surface Treatment  (Round Type)  (Diamond Type) G
                                                                                    6.3
                                                                                       0.4
                                        None
    Locating Pins / Bushings / Clamping   Screws / Positioning Stages  A  0.4  G  15°  0.4  G  -0.02  φ 0.01 A  (W)




    Locating   Pins  2Dm6  C  G                 3P -0.01


                             0.4                  R0.2
   P.745               L 0       B 0    m         d  a     When D<3    When D≥3     (60°)
                                  +0.3
                       +0.3
    Bushings for   Locating Pins                 Enlarged View    E  The dimensions of the relief groove are reference values and are not

                                                                      a=1.0

                                                              a=0.5
                                                              d=D-0.1
                                                                      d=D-0.2
                                                            guaranteed values.
                                       m6
   P.749       1Type Part Number  2  D Tolerance  3  3Positioning Side P Selection  L 4  B  C  m  (W)
                         2Mounting Side O.D. D
                                                                                         1
                                                                                             1.2
                                                                                 3
                                                   4
                                      +0.008
    Adjusting   Bolts  C-JPBB    3 4  +0.002       4   5 5  6 6              5   5 6  0.5  2  1.5
                                                                                             1.8
                                      +0.004
              C-JPDB
   P.753     (Round Type)     5 6     +0.012                6   8 8  10      10      1   3   2.2
                                                                                             3
            (Diamond Type)                                                       8
                              8       +0.015                        10   12  15      1.5  4  3.5
    Clamp   Screws            10      +0.006                             12      10  2       4
          Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.
                                                      3Positioning Side O.D. P
                                                    -
                   Part Number (1Type · 2Mounting Side O.D. D)
   P.760  Example
                                C-JPBB6             -         8
    Urethane    Pushers  Example  Locating Pins,            Locating Pins,
                                 Large Head Spherical
                                                            Large Head Tapered
   P.763
    Micrometer   Heads
   P.767
                     By
                                             By
           on website
    Motorized   Positioning Stages  How to search  Type  Search on MISUMI official website    Keyword  Step 1   Input Search Keyword  Step 2   Select Brand Brand
                                                                                    MISUMI
                                                  locating pin
                          C-JPBB
                                                                                      Economy series
   P.769
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    747                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   747   748   749   750   751   752   753   754   755   756   757