Page 756 - MISUMI SINGAPORE Economy Series
P. 756

Bushings For Locating Pins - Straight, Adhesive Fixation for Easy Positioning


                                                 Representative model: C-JBAG6-8
                                                  Save Up to
                                                  vs Standard Type  70%              Shipping
                                                        5.00               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity      1~49      50~99      100~
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
            Material
    9     Equivalent to SUJ2  Hardness  Surface Treatment                     0.8  A  25  0.8
                      58HRC~
                                 None
    Locating Pins / Bushings / Clamping   Screws / Positioning Stages  E  Number of O.D. Grooves:  R  0.8  2d  D

           L<10
                → 1 pcs L=L/2
           10≤L≤12  → 2 pcs L=L/3
                → 3 pcs L=L/4
           L>12
          E  The I.D. tolerance of bushing is high. If a vernier caliper is used for detection,
                                                                      0
           the measurement result will be too small.               3L-0.5  L      φ0.02 A
           It is recommended to use a high-precision measuring tool (internal micrometer
    Locating   Pins  1Type  2I.D. d  Tolerance  3Length L Selection       O.D.   D Tolerance  R
           or plug gauge, etc.) for detection.
                Part Number
                                  d
                                                                                   g7
                                                                           D
   P.745                   4      H7    5  6  8                            8
    Bushings for   Locating Pins  5  +0.012   6  8  10                     10     -0.005    1
                                                                                  -0.020
                                 0
   P.749      C-JBAG       6            5  6  8  10  12  15  16  20
                           8    +0.015     6  8  10  12  15  16  20  25    12
    Adjusting   Bolts      10    0            8  10  12  15  16  20  25    15     -0.006    2
                                                                                  -0.024
                                 0
   P.753                   12   +0.018           10  12  15  16  20  25  30  18
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
    Clamp   Screws  Example  Part Number (1Type · 2I.D. d)  - -  3Length L
                          C-JBAG6
                                                8
          Feature: The contact area between the O.D. adhesion groove and the glue is increased, effectively enhancing the adhesion strength.
   P.760
                Bushings for Locating Pins             Fixture Body
    Urethane    Pushers


   P.763
    Micrometer   Heads




   P.767
                     By
    Motorized   Positioning Stages  How to search  Type  Search on MISUMI official website    Keyword  Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website
                                             By
                                                                                    MISUMI
                                                  bushing for pin
                          C-JBAG
                                                                                      Economy series
   P.769
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    751                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   751   752   753   754   755   756   757   758   759   760   761