Page 758 - MISUMI SINGAPORE Economy Series
P. 758

Economy series       Product Overview
           Adjusting Bolts




                                                                                vs Standard Type
            Economy series                                                       Saving
                                                                                   up to
            Adjusting Bolts                                                     54 %




             Smooth assembly
             High precision thread
    9        Excellent anti-rust performance
    Locating Pins / Bushings / Clamping   Screws / Positioning Stages







          QAdjusting Bolt Overview
    Locating   Pins  · The adjusting bolt is often used together with


            the fixing block for the adjusting bolt.
   P.745   · Thread connecting positioning stage for front
    Bushings for   Locating Pins  · The adjustment method is generally divided
            and rear position adjustment


   P.749    into two types:
           1 Manual adjustment with knurling at low load
    Adjusting   Bolts  2 Adjustment with hex wrench at high load  * This design allows to use the
                                                    adjusting bolt to simply adjust the
                                                    mechanism in XYZ direction.
   P.753
          QCustomer Voice
    Clamp   Screws  1 For outgoing processed products, it often happens that the adjusting block cannot be installed because
            the groove outer diameter or groove width is poor.
          2 The thread accuracy is not good, sometimes not smooth enough in the adjustment and sometimes too loose.
   P.760  3 Most surface treatment of outgoing processed products is blackened with poor rust prevention performance.
    Urethane    Pushers  1 Guaranteed groove tolerance for smooth assembly  2 High precision thread  MISUMI Economy series
                               +0.2
                                                         Generic products on the market
            Guaranteed accuracy
                              T
                               +0.1
            and groove outer diameter
                                                        · During assembly, the thread is often
                                                                               · Ensure smooth
   P.763    tolerance of groove width                   · No inspection standard  · Full inspection before shipment
                                                                                adjustment during use
                                                         too tight and cannot be screwed
    Micrometer   Heads         -0.1  d  -0.2            * Problems of generic products on the market.
   P.767                                                3 Excellent anti-rust performance
    Motorized   Positioning Stages                      Blackened product severely rusted Trivalent chromate treatment with
                                                                   24h Salt Spray Test Results
   P.769    Full assembly                                                    slight white rust and no rusting
            confirmation before shipment
            Ensure smooth assembly
            with the adjusting block
                                                        * Generic products on the market are similar products randomly purchased
                                                         by our company from online or offline markets
                                                        * The test data are obtained through testing by our company, which are for reference only.
    753
   753   754   755   756   757   758   759   760   761   762   763