Page 750 - MISUMI SINGAPORE Economy Series
P. 750

Economy series              Product Overview                                                         Product Overview                                                       Economy series
           Locating Pins / Bushings                                                                                                                                           Locating Pins / Bushings




                                                                               vs Standard Type                 QPress Fit for Easy Mounting
            Economy series Locating                                             Saving                           Comes with a reference line for horizontal press-fit for bushing mounting
                                                                                   up to
            Pins / Bushings                                                     80 %                                               Polyurethane hammer, for preventing damage to parts  Refer to the reference

                                                                                                                                          Pressing in at an angle may cause
                                                                                                                                          deformation or seizure of the                line and confirm that the
            ● Suitable for positioning at                                                                                                 bushing and mounting hole.                   bushing can be pressed
                                                                                                                                                                                       in horizontally
              working station in                                                                                                                                Reference Line

              production lines.
    9       ● Designed for smooth
    Locating Pins / Bushings / Clamping   Screws / Positioning Stages  insertion and  removal for


              automation



          QCategories of use                                                                                    Q Adhesive Fixation for Easy Positioning
                                                                                                                 The outer diameter of the bushing is negative tolerance, and the bushing mounting position is
    Locating   Pins                    Tapered / Spherical Locating Pin  Press Fit for Easy Mounting  Adhesive Fixation for Easy Positioning  1.  Gluing, the outer   2. Before the adhesive solidifies, install   3. After the adhesive solidifies, the
                                                                                                                 determined by fine-tuning the clearance to the mounting hole with the locating pin as the reference.
                                                                                                                                             pin and the bushing actually match.
                                                                                                                                                                              determined, and the spacing
                                                                                                                     can effectively retain
   P.745          Recommended Applications                                                                           groove of the bushing   the locating pin and make the locating   mounting position of the bushing is
                                                                                                                     the adhesive.
                                                                                                                                                                              between the locating pin and the
    Bushings for   Locating Pins                                                                                                                                              bushing is consistent.
                                          O.D. Tolerance
                small pin sleeve fit clearance
   P.749  MISUMI  · Priority in positioning accuracy,   Positioning Side   I.D. Tolerance
          standard  · Fixtures with manual disassembly   0     G6   +0.01             —
                                                                     0
          product
                and assembly and less
    Adjusting   Bolts  · Priority in smooth disassembly and   -0.01  * Two I.D. tolerance specifications
                disassembly times
                assembly, large pin sleeve fit clearance
          MISUMI
                                           O.D. Tolerance
   P.753  Economy  · Workstations on automatic   Positioning Side   I.D. Tolerance  O.D. Negative Tolerance
           series  production lines with frequent   -0.01          F7
                                              -0.02
                disassembly and assembly
    Clamp   Screws                                                                                              Q Example of Using Locating Pin and Bushing
          QMISUMI Economy series products respond to the voice of customers and on-site problems are improved
   P.760                  Pin / Bushing Fitting Clearance         Pin / Bushing Mounting Hole Pitch              Application Name: Pallet Conveying Positioning Mechanism
                                                                                                                 Application: The pallet is transferred to the specified position, the locating pin
    Urethane    Pushers             Voice of Customer      Bushing Mounting Hole Pitch  Voice of Customer        is ejected, and the bushing is inserted to complete the positioning
                                                                                                                 Misumi Economy Series Locating
                                                                             Pins and Busings require the same pitch between
                                    Clearance between Pins and Bushings are
                Locating Pin: JPBB6-8
                Bushing: JBHM8-12   too tight, and the plugging and unplugging   the mounting holes of the two plates, and the   Pins and Bushings contribute to the
                                                                             press-in installation requires high accuracy of the
                                    on the automatic production line is not
          MISUMI
   P.763  standard                  smooth, which easily leads to downtime.  hole pitch, which makes processing difficult.  efficiency of the disassembly and
                                                                                                                 assembly process of the line.
    Micrometer   Heads  product  Fit Clearance              Locating Pin Mounting Hole Pitch
                  0.004~0.022
   P.767        Locating Pin: P.747  Fit   Economy series Locating Pins, Bushings  Position Adjusting Clearance  Adhesive Fixation for Easy Positioning
                                    Used in conjunction, narrowing
                                                                            Fine-tuning the mounting
    Motorized   Positioning Stages  Economy  Bushing: P.750  Clearance  the gap, facilitating the   position of the bushing, with
          MISUMI
                                    disassembly and assembly on
                                                                            the locating pin actual
                                    the production line
                                                                            matching, to relieve the

                                          Positioning Side O.D. P 8mm
   P.769   series Fit Clearance     Locating Pin: Mounting Side O.D. D 6mm,   Pin Sleeve Mounting Hole Pitch  pressure of the mounting hole
                0.023~0.048
                                                                            machining accuracy
                                    Bushing:  I.D. Dimension d 8mm,
                                          Length L 12mm
    745
   745   746   747   748   749   750   751   752   753   754   755