Page 18 - MISUMI SINGAPORE Economy Series
P. 18

Application example 3 of localized equipment






          Automation Equipment UV Coating Machine
               Cell Phone







            Linear
            Bushing
            P.357
            Space saving and easy assembly




                                                          Caster             Leveling Mount
                                                          P.1291             P.1349
                                                          The wheel is equipped   PVC yellow pad with
                                                          with a dust cover to ensure   excellent hardness and
                                                          smooth rotation of the wheel. load performance


                 Unloading
                 Mechanism                                                       Frame
                                                                             Related Parts






                                                        Material Transfer
                                                          Mechanism 2



                           Material Transfer
                             Mechanism 1
                                             5
                   4                                                 6
                                                                    Timing Pulley
                                                                    P.531
                                                      7
                                            6



                                         5                           7
             4                           Shaft Support              Timing Belt
            Coupling                     P.431                      P.579
            P.509                        Tap position, Thickness    Suitable for transmission
            Easy installation with       modified for space-saving   mechanism with medium
            clamping screw               and  enhancing holding force.  positioning accuracy




     13
   13   14   15   16   17   18   19   20   21   22   23