Page 13 - MISUMI SINGAPORE Economy Series
P. 13

MISUMI Economy series  New product position of Economy series





 What is MISUMI Economy series?

 MISUMI Economy series aims to deliver "Assured Quality at Low Price".  Price  Low price

 Completely customer-oriented

 Responds to the needs of Asian designers  Quality  Maintain the
                      required Quality
 Offers specifications and prices that meet the needs of the Asian market

            Delivery  Carry a large
 Development concepts of MISUMI Economy series  Time  stock


 Introduced various products with cost-effective   Free CAD
 Creation   Service
 specifications, targeting  applications in the Asian market.  download  * Generic products on the market refer to similar products randomly purchased by
                                                MISUMI from on-line or off-line markets



     MISUMI offers a wide range of economy series products,
 Manufacture  Manufactured for long-term durability while   with over 170,000 items already launched
 maintaining the required precision by the market
     ・Including high-frequency use product varieties such as linear motion products, motors, rotary products,
       component products, exterior aluminum frame products, and pneumatic products

       Ball Screws   Single Axis Robots  Linear Guides  Bushings   Cable Carriers     Motors
 Low prices and short delivery time are achieved through   Products  Products  Products  Products  Products  Products
       New
                                                                    New
                                                                                   New
                                                     New
                      New
                                     New
 Sales
 mass production and supply chain management.
 Product development examples  Timing Pulleys  Sprockets  Bearings  Cam Followers  Locating Pins  Plungers
       New                           New             New                           New
       Specs                         Products        Specs                         Products
 Here is an example of “Assured Quality at Low Price”.
 Linear Bushing I.D. Tolerance O.D. Tolerance Requirements Representative Price
 Medium
 MISUMI  +0.003      0  precision  SGD 2.90/pcs  Springs  Sensors  Posts  Cylinders  Suction Cups  Fittings
 Economy  Up to 60%   New                            New            New            New
 series  -0.013  -0.018  positioning  lower than MISUMI   New  Products  Products  Products  Products
       Specs
 or less  standard product

 High
 MISUMI      0      0
 standard  precision  SGD 7.08/pcs
 product  -0.010  -0.016  positioning  Aluminum Frames  Casters  Handles  Anti-vibration Rubber Mounts  Magnets  Temperature Sensors
                                                                    New
       New
                      New
      Products       Products                                       Products
 * The specifications of 2 products in the above table are: I.D. 20mm, O.D. 32mm, and total length 42mm, surface
   treatment not provided.
 * The above product prices are all reference prices without tax. For prices reference, please visit MISUMI official website.  8
   8   9   10   11   12   13   14   15   16   17   18