Page 16 - MISUMI SINGAPORE Economy Series
P. 16

Application example 1 of localized equipment                                                           Application example 2 of localized equipment





             Lithium Battery   Battery Board Loading and                                                             Lithium Battery
          Automation Equipment  Unloading Equipment                                                               Automation Equipment Battery Packaging Equipment



















                 Loading                                                                                              Fork Moving
                Mechanism                                                                                              Mechanism
                                                                            XY Mobile Rack                                                                                            Film Feeding
                                                                                                                                                                                         System

                                                      Transfer                                                                              Laminating
                                                                                                                                            Mechanism
                                                     Mechanism



                                                                                 5

                                                                                                                                                                                                5


                                                                                                                                                                                                 6
                                                          4
                                                                                                                                                                   4
                                                                                  6
                                                                       5
                                                                                                                                                                              5
             Ball Screw                  Flat Belt For Electronic Part  Cable Carrier                                Linear Guide                Linear Bushing               Timing Pulley
             P.43                        P.708                        P.448                                          P.311                       P.350                        P.531

             C7 precision rolled screw   Anti-static
             Suitable for multi-point positioning   specifications                                                   Improved block internal structure
             feeding device              Surface resistance value 10  to 10 Ω  High abrasion and impact resistance   for smooth sliding and low noise  Compact, easy to install  6
                                                           6
                                                               8
                                          4                            6                                                                         4                            Timing Belt
             Support Unit                Timing Pulley                Aluminum Frame                                 Shock Absorber              Bearing                      P.579
             P.83                        P.531                        P.1188                                         P.991                       P.651
                                         Suitable for                                                                Used with                   Suitable for low to          Suitable for transmission
                                         transmission mechanism       Stable cutting with specified length           cylinder to maintain service life  medium speed and      mechanism with medium
             Suitable for C7 to C10 rolled screws  with medium positioning accuracy  accuracy (±0.5mm)Easy assembly  over 800,000 cycles         medium precision under low load  positioning accuracy



     11
   11   12   13   14   15   16   17   18   19   20   21