Page 14 - MISUMI SINGAPORE Economy Series
P. 14

Development "Power" of MISUMI






         Economy Series Cam Followers                                                                            Economy Series Closed Belts ・ Open End Belts



                                                                 Resin Coated Cam Follower is the                                                                          The tensile strength of timing
                                                                 product which resin sleeve is                                                                             belt is effectively enhanced,
                                                                 press-fitted into the "grooved outer                                                                      thanks to the control of raw
                                                                 ring", then wrapping cured to prevent                                                                     material quality and the
                                                                 the resin part from falling off. It has                                                                   improvement of production
                                                                 excellent strength, wear resistance,                                                                      process.
                                                                 damping, and sliding performance.
           Problems at customer sites / Focus on product development                                                                                  Customer troubles on site and product development focus


                          Large numuber of resin coated cam   Is there any method or processing to improve                         Belt core wires are weak in strength   Is there any way to improve strength in
                          followers are used in our production   the adhesive strength with the roller and nylon                   and prone to disconnection..  order to create products that solve
                          lines, but the resin part often falls off   after press-fitted?                                          Once broken, the exposed steel wire   customer problems?
                          the main body, which is a problem.
                                                                                                                                   may not only wrap around the pulley,
                          Although it's possible to press-fit the                                                                  but also injure the installer.
                          sleeve in our site, it's time consuming                                                                  Are there any better products?
                          and costly with no guarantee.Is there
            Designer      any good solution?                                                                       Designer
                                                                                         Product                                                                                                Product
                                                                                       development                                                                                            development
           MISUMI product development flow
                                                                                                                                                                           MISUMI product development flow


                  Creation                       Manufacture                     Sales
                                                                                                                       Creation                        Manufacture                     Sales


             Select the best method     Confirmation and evaluation of
            from multiple prototyping.   reproducibility at the site of use  Pursuit of low price                 Select the best method       Confirmation and evaluation of     Pursuit of low price
          By improving the process before and after   Test criteria are based on customer operating   By procuring and localizing the   from multiple prototyping.  reproducibility at the site of use
          press-fitting, we have added outer ring   conditions. Based on more than 200 test results   production of nylon raw materials,
          grooving and wrap cure, which prevents   obtained from test machines designed and   the price has been reduced greatly   By changing the polyurethane formulation   The limit tension test is conducted using   By procuring and localizing the production
          the sleeve from falling off even under high   manufactured in-house, we set the standards to   compared to MISUMI standard   and the kneading method and arrangement   special tension testing equipment. More   of both polyurethane raw materials and
          loads, high speeds, and partial   achieve the consistent quality required   products.                method of the steel wire core, they effectively   than 300 test results are used to set the   core wires, the price has been reduced
          loads.                Awarded   by MISUMI.              Awarded                                      strengthen the belt and solve the problem of   standards for the products to achieve the   greatly compared to MISUMI standard
                                 MISUMI                            MISUMI                                      disconnection.                    consistent quality required by MISUMI.  products.
                                 original                          original
                                machining                          testing
                                 patent                            patent                                       Arrangement of
              Urethane molded pull-out test data                                                                steel wire cores
             Product  Machining  Pull-out test
            difference  Method  result (Unit: N)
             MISUMI          652 fall-off
           standard product  Press Fit Type  occurrence
             MISUMI  Embedded   4340 fall-off
           economy series  Sintering  occurrence
           *Patent No.: ZL202021742764.5  *Patent No.: ZL202022038407.7
                                                                                                                             Timing  Steel
                                                                                                                             belt body  wire cores
           Range of Products                                                                                                                                                             Range of Products
              2 major                                            Very satisfied that MISUMI has                                  There is no need to worry about                            3 major
           categories of                                         solved the problem of fall-off of                               the reoccurring problem of timing                        categories of
                                                                                                                                 belt breakage and the core wires
              products                                           the roller and resin coating, and                               are arranged in a way that avoids                          products
              24 common                                          touched by the quality and price                                the injury to the installer. Thank                         58 common
             models in total  Economy series  Economy series     of the product!!!        Designer                               MISUMI for launching such a   Economy   Economy   Economy   models in total
                               Nylon Coated   Urethane Coated                                                      Designer      cost-effective product!!!  series Open   series Closed   series Closed Belt
      9                        Cam Followers  Cam Followers                                                                                            End Belt   Belt (Standard) (Both Sides Cloth Lined)
   9   10   11   12   13   14   15   16   17   18   19