Page 17 - MISUMI SINGAPORE Economy Series
P. 17
Application example 1 of localized equipment Application example 2 of localized equipment
Lithium Battery Battery Board Loading and Lithium Battery
Automation Equipment Unloading Equipment Automation Equipment Battery Packaging Equipment
Loading Fork Moving
Mechanism Mechanism
XY Mobile Rack Film Feeding
System
Laminating
Transfer Mechanism
Mechanism
5
5
6
4
4
6
5
5
Ball Screw Flat Belt For Electronic Part Cable Carrier Linear Guide Linear Bushing Timing Pulley
P.43 P.708 P.448 P.311 P.350 P.531
C7 precision rolled screw Anti-static
Suitable for multi-point positioning specifications Improved block internal structure
feeding device Surface resistance value 10 to 10 Ω High abrasion and impact resistance for smooth sliding and low noise Compact, easy to install 6
6
8
4 6 4 Timing Belt
Support Unit Timing Pulley Aluminum Frame Shock Absorber Bearing P.579
P.83 P.531 P.1188 P.991 P.651
Suitable for Used with Suitable for low to Suitable for transmission
transmission mechanism Stable cutting with specified length cylinder to maintain service life medium speed and mechanism with medium
Suitable for C7 to C10 rolled screws with medium positioning accuracy accuracy (±0.5mm)Easy assembly over 800,000 cycles medium precision under low load positioning accuracy
12