Page 1193 - MISUMI SINGAPORE Economy Series
P. 1193

2020 Aluminum Frames Slot Width 6mm



           New                                   Representative model: LCF6-2020-1000
           Specs
                                                                                     Shipping
 Aluminum   Frames                                      7.70               SGD 6 days              Frames  Aluminum
                                                                                        from


 P.1183                                          Volume Discount       1~9             10~         P.1183
                                                      Quantity
 Brackets / Corners /    Sheet Metals / Connectors  E  Shipping days may differ by Quantity.  20%  Sheet Metals / Connectors  Brackets / Corners /
                                                      Discount
                                                                     Unit Price
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
 P.1215      LCF6     Profile Type  Material  Surface Treatment                                    P.1215
              Type
                       Standard
                                        Clear Anodize
 Nuts / Bolts  LCFB6  2×2-Side Slots  6063-T5  Black Anodize  (Detailed dimensions   3L±0.5         Nuts / Bolts
                        Black
                                        Clear Anodize
                       R Shape
             LCFR6
                                        Clear Anodize
                      2-Side Slots
             LCFT6
                                                           are as shown below)
                                        Clear Anodize
             LCF6
 P.1243      Standard  Black 2020     R Shape 2020       2-Side Slots 2020  2×2-Side Slots 4420    P.1243
               LCF6    LCFB6            LCFR6                LCFT6             LCF6-4420
 Decorative   Accessories  20         R18  20                 20                                   Accessories  Decorative
                                                                                   40
 P.1258      20            φ5    20             φ5   20             φ5    40                1.8    P.1258
 Panel Fasteners / Panels /    Door Sliding Slot Accessories  4.3  1.8  6.2  R1.5  4.3  1.8  6.2  R1.5  4.3  1.8  6.2  R1.5  4-φ5   Door Sliding Slot Accessories  Panel Fasteners / Panels /
 P.1262               11                  11                  11        6.1  1.8  6.2       R1.5   P.1262
                                                                               11
 17            LCF6 Part Number  2Profile  3Overall Length L  Profile Type  Mass    Cross Sectional Moment of inertia  17
                1Type
                                                                           ℓx(cm )
                                                                  kg/m
                                                                                       ℓy(cm )
                                                                                           4
                                                                               4
 Aluminum Frames /   Related Accessories  LCFB6  2020  (0.5mm increments)  2×2-Side Slots  0.48  0.72  0.72  Related Accessories  Aluminum Frames /
                                                       Standard
                                                                   0.48
                                                         Black
                                          50 ~ 4000*
               LCFR6
                                                        R Shape
                                                                             0.6
                                                                                         0.6
               LCFT6
                                                      2-Side Slots
                                                                                        0.83
                                                                   0.55
                                                                            0.73
               LCF6
                                                                                        8.93
                                                                            8.93
                                                                   1.21
                               4420
          * Aluminum Frame orders with more than 2m in length may incur a surcharge.
          * Aluminum Frame orders within the range of  4m - 6m in length may soon be available. Check eCatalog for updates!
          Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Example  Part Number (1Type - 2Profile)  -  3Overall Length L
                           LCF6-2020       -      1000
          QDifferences between economy series and standard product
                                  Standard product             Economy series European standard profile
             Material      H series 6N01SS-T5 / N series 6063S-T5          6063-T5
          Manufacturing Standard  Japanese Industrial Profile JIS    Industrial Profile GB_T6892
           Cross Section  5 series 20 / 25  6 series 30  8 series 40 / 45  20 / 25  30 / 40  45
          Slot Width (mm)   6           8           10          6.2         8.2         10.2
             RoHS10                  Supported                           Not supported
           Applications  Broad application in high-precision equipment frames, clean rooms with high cleanliness and   Broad application in industrial assembly line equipment
                                                            frames, hoods, bases, trolley safety fences, etc.
                       appearance requirements, especially in the electronic, semiconductor and medical industries
          A variety of alterations are available, such as 45-Degree Cutting, End Tapping, Drilling Wrench Hole, Counterboring, Blind Joint Dedicated Holes, etc.
               Alteration Ordering  Part Number (1Type - 2Profile)  -  3Overall Length L  - (TPW...etc.)
                     Example
                                 LCF6-2020    -     250    -  TPW
          For the selection of alterations, please refer to P.1275 ~ P.1280.
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  LCF6              Keyword  20 frame                       MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1188
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1188   1189   1190   1191   1192   1193   1194   1195   1196   1197   1198