Page 1196 - MISUMI SINGAPORE Economy Series
P. 1196

3030 Aluminum Frames Slot Width 8mm


                                                 Representative model: LCFL8-3030-1000


                                                                                     Shipping
    Aluminum   Frames                                  10.40               SGD 6 days                                                                                                                     Frames  Aluminum
                                                                                        from


   P.1183                                        Volume Discount       1~9             10~                                                                                                                P.1183
                                                      Quantity
    Brackets / Corners /    Sheet Metals / Connectors  E  Shipping days may differ by Quantity.  20%                                                                                                      Sheet Metals / Connectors  Brackets / Corners /
                                                      Discount
                                                                     Unit Price
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
   P.1215   LCF8   Profile Type  Material  Surface Treatment                                                                                                                                              P.1215
            Type
                                        Clear Anodize
     Nuts / Bolts  LCFB8  Sand Blast  Baked Paint (Yellow)                                                                                                                                                 Nuts / Bolts
                     Standard
                      Black
            LCFS8
                                       Sand Blast Anodize
            LCFL8
                      Light
                                        Clear Anodize
   P.1243   LCFW8   Heavy Duty  6063-T5  Clear Anodize                                                                                                                                                    P.1243
            LCFLY8   Yellow           Baked Paint (Yellow)
    Decorative   Accessories  LCFT8  2-Side Slots  Clear Anodize  30  (Detailed dimensions   30  3L±0.5                                                                                                   Accessories  Decorative
                    3-Side Slots
                                        Clear Anodize
            LCFF8
                    30
            LCFR8
                                        Clear Anodize
                     R Shape
                                                                 are as shown below)
                                                      1.4
   P.1258   Standard 3030  1.3               LCFB8  Sand Blast 3030   Heavy Duty 3030 30  4-φ4.2                                                                                                          P.1258
                                             Black
                    30
    Panel Fasteners / Panels /    Door Sliding Slot Accessories  30  9.2  30  1.3  φ6.8  30  9.2  30  1.4  φ6.8  30  9.2  30  φ6.8                                                                        Door Sliding Slot Accessories  Panel Fasteners / Panels /
                                                    30
                                                                         LCFW8
                                                       LCFS8
               LCF8
                          2
                                                          2
                                                                                        2
                                                                                        4-φ4.2
                                                      1.4
                       1.3
                                                                                        4-φ4.2
                          2
                                                          2
                                                                                        2
                          R2.5
                                                                                        R2.5
                                                          R2.5
   P.1262   30      8.2   φ6.8             30      8.2   φ6.8            30      8.2    φ6.8                                                                                                              P.1262
                          2
                                                          2
                                                                                        2
   17       30  9.2  9.2  16.5  φ6.8      30  9.2  9.2  16.5  φ6.8       30  9.2  9.2  16.5  φ6.8                                                                                                         17
    Aluminum Frames /   Related Accessories  LCFL8  Yellow 3030  2-Side Slots 3030 1.4  R2.5  3-Side Slots 3030 8.2  R2.5                                                                                 Related Accessories  Aluminum Frames /
                          R2.5
                                                          R2.5
                                                                                        R2.5
                    8.2
                                                                                  8.2
                                                   8.2
                          R2.5
                   16.5
                                                                                 16.5
                                                   16.5
                                                   8.2
                    8.2
                                                   16.5
                   16.5
                                                                                 16.5
                    30
                                                                                  30
                                                    30
             Light
                        1
                                              LCFT8
                                                                          LCFF8
                     LCFLY8
                                                                                        2.2
                                                          2
                          1.8
           30       30  1  φ6.8           30        30  1.4  φ6.8        30       30   φ6.8
                                                                                  30
                    30
                                                    30
                        1                             1.4
              9.2         1.8                9.2          2                 9.2         2.2
                                                          R2.5
                                                                                        R2.5
                          R2
           30       8.4   φ6.8            30       8.2   φ6.8            30      8.2   φ6.8
                   16.5   1.8                      16.5   2                             2.2
           30             φ6.8            30             φ6.8            30      16.5
              9.2                             9.2                           9.2        φ6.8
              9.2   8.4   R2                  9.2  8.2    R2.5              9.2  8.2    R2.5
                   16.5   R2                       16.5   R2.5                   16.5   R2.5
                                                   8.2
                    8.4
                                                                                 8.2
                   16.5
            R Shape 3030                           16.5                          16.5
              LCFR8
                    30
                       2
            R25
                    30
                          2.2
           30       30  2  φ6.8
            R25        2
              9.2
            R25           2.2
                          R2
           30       8.2   φ6.8
                          2.2
                   16.5
           30             φ6.8
              9.2
              9.2   8.2   R2
                   16.5   R2
                    8.2
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  16.5                  By                                     MISUMI
                     By
   1191             Type  LCF8              Keyword  30 frame                         Economy series
   1191   1192   1193   1194   1195   1196   1197   1198   1199   1200   1201