Page 1195 - MISUMI SINGAPORE Economy Series
P. 1195

25 Aluminum Frames Slot Width 6mm 2525 / 2550


                                                 Representative model: LCF6-2525-1000
                                                  Save Up to
                                                  vs Standard Type  45%              Shipping
 Aluminum   Frames                                     12.40               SGD 6 days              Frames  Aluminum
                                                                                        from


 P.1183                                          Volume Discount       1~9             10~         P.1183
                                                      Quantity
 Brackets / Corners /    Sheet Metals / Connectors  E  Shipping days may differ by Quantity.  20%  Sheet Metals / Connectors  Brackets / Corners /
                                                      Discount
                                                                     Unit Price
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
 P.1215                                                                                            P.1215
 Nuts / Bolts                                  (Detailed dimensions are as shown below)  3L±0.5     Nuts / Bolts


                           2525
                                                               2550
 P.1243                    LCF6  25                           LCF6     50                          P.1243
 Decorative   Accessories      6.2  7.6                           6.2          7.6                 Accessories  Decorative



 P.1258                25            φ5                  25          2-φ5                          P.1258
 Panel Fasteners / Panels /    Door Sliding Slot Accessories  5.6  2  9.8  R1.5  5.5  2.1  9.8  R2.5  Door Sliding Slot Accessories  Panel Fasteners / Panels /



 P.1262                        15                                 15           Material:   6063-T5  P.1262
                                                                               Surface Treatment: Clear Anodize
 17             1Type Part Number  2Profile  3Overall Length L  Mass   Cross Sectional Moment of inertia  17
 Aluminum Frames /   Related Accessories  * Aluminum Frame orders with more than 2m in length may incur a surcharge.  0.79  0.72  0.72  Related Accessories  Aluminum Frames /
                                                           kg/m
                                                                        ℓx(cm )
                                                                                      ℓy(cm )
                                                                            4
                                                                                          4
                               2525
                                          50 ~ 4000*
                LCF6
                                         (0.5mm increments)
                                                                                       12.4
                               2550
                                                           1.41
                                                                         3.1
          * Aluminum Frame orders within the range of  4m - 6m in length may soon be available. Check eCatalog for updates!
          Ordering
                                           -
                   Part Number (1Type - 2Profile)
                                             3Overall Length L
          Example  Please order after selecting part number and parameters according to the selection steps 1 to 3.
                           LCF6-2525       -      1000
          QDifferences between economy series and standard product
                                  Standard product             Economy series European standard profile
             Material      H series 6N01SS-T5 / N series 6063S-T5          6063-T5
          Manufacturing Standard  Japanese Industrial Profile JIS    Industrial Profile GB_T6892
           Cross Section  5 series 20 / 25  6 series 30  8 series 40 / 45  20 / 25  30 / 40  45
          Slot Width (mm)   6           8           10          6.2         8.2         10.2
             RoHS10                  Supported                           Not supported
                       Broad application in high-precision equipment frames, clean rooms
           Applications  with high cleanliness and appearance requirements, especially in   Broad application in industrial assembly line equipment
                       the electronic, semiconductor and medical industries  frames, hoods, bases, trolley safety fences, etc.
          A variety of alterations are available, such as 45-Degree Cutting, End Tapping, Drilling Wrench Hole, Counterboring, Blind Joint Dedicated Holes, etc.
               Alteration Ordering  Part Number (1Type - 2Profile)  -  3Overall Length L  - (TPW...etc.)
                     Example
                                 LCF6-2525    -     250    -  TPW
          For the selection of alterations, please refer to P.1275 ~ P.1280.
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  LCF6              Keyword  25 frame                       MISUMI
                                                                                      Economy series
                                                                                                  1190
   1190   1191   1192   1193   1194   1195   1196   1197   1198   1199   1200