Page 1190 - MISUMI SINGAPORE Economy Series
P. 1190

1530 Door Frames Slot Width 6 / 8mm


           New                                   Representative model: LCFD6-1530-1000
          Products

                                                                                     Shipping
    Aluminum   Frames                                  10.70               SGD 6 days                                                                                                                     Frames  Aluminum
                                                                                        from


   P.1183                                        Volume Discount       1~9             10~                                                                                                                P.1183
                                                      Quantity
    Brackets / Corners /    Sheet Metals / Connectors  E  Shipping days may differ by Quantity.  20%                                                                                                      Sheet Metals / Connectors  Brackets / Corners /
                                                      Discount
                                                                     Unit Price
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
   P.1215                                                                                                                                                                                                 P.1215
     Nuts / Bolts                                                        L±0.5                                                                                                                             Nuts / Bolts



                            LCFD6-1530
                                                                       LCFD8-1530
   P.1243               Slot Width 6.5mm 1530                      Slot Width 8.2mm 1530                                                                                                                  P.1243
                                30
                                                                           30
    Decorative   Accessories   2.4    6                        2    6.4                                                                                                                                   Accessories  Decorative
   P.1258      15    10.6   6.5                           15    12    8.2                                                                                                                                 P.1258
    Panel Fasteners / Panels /    Door Sliding Slot Accessories  φ 5.2                φ 5.2                                                                                                               Door Sliding Slot Accessories  Panel Fasteners / Panels /



   P.1262                                     4×R1                             Material:   4×R1                                                                                                           P.1262
                                                                                         6063-T5
                                                                               Surface Treatment: Clear Anodize
   17           1Type        2Profile  3Overall Length L  Profile Type  Mass  Cross Sectional Moment of inertia                                                                                           17
                   Part Number
    Aluminum Frames /   Related Accessories  LCFD6  1530  (0.5mm increments)  Width 6.5mm  0.68  1.46  0.69                                                                                               Related Accessories  Aluminum Frames /
                                                                 kg/m
                                                                                           4
                                                                           ℓx(cm )
                                                                                       ℓy(cm )
                                                                              4
                                          50 ~ 4000*
               LCFD8
                                                                            1.09
                                                                  0.6
                                                      Width 8.2mm
                                                                                        0.62
          * Aluminum Frame orders with more than 2m in length may incur a surcharge.
          Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Example  Part Number (1Type - 2Profile)  -  3Overall Length L
                          LCFD6-1530       -      1000
               Example









          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  LCFD6             Keyword  door frame                     MISUMI
                                                                                      Economy series

           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1185                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1185   1186   1187   1188   1189   1190   1191   1192   1193   1194   1195