Page 1189 - MISUMI SINGAPORE Economy Series
P. 1189

Economy series  Product Overview  Product Overview                            Economy series
 Aluminum Frames                                                             Aluminum Frames



         Q MISUMI Economy Aluminum Frames are rich in variety with processing and deliver quickly
 vs Standard Type
 Saving
 Aluminum   Frames  Economy series   up to  · In addition to the price advantage, MISUMI Economy series Frames also have the following characteristics.  Frames  Aluminum
 Aluminum Frames
                                                                          Guarantee of
 P.1183  and Accessories  80 %  Rich in variety  Easy processing          delivery time            P.1183
 Brackets / Corners /    Sheet Metals / Connectors  General European standard   · Most common frames   · Specified length cutting (free of charge)  · MISUMI logistics centers  Sheet Metals / Connectors  Brackets / Corners /

            on the market (more
                                                                      · Shipment
                                         · 45° cutting service
            than 70 varieties)
 P.1215  frames with excellent cost   · Standard series  · End face tapping  in 6 days             P.1215
 performance
                                                                        at the earliest
                                         · Wrench hole, counterbored hole
           · Lightweight series
 Nuts / Bolts  · Competitive price, quick delivery  · Black series  · Double joint kit hole  Shipment  Nuts / Bolts
           · Sandblasting series
                                                                           in 6 days
 · Flexible length and additional processing
                                         For more special processing, the corresponding
            (protection against
 P.1243  · A wide variety of accessories  scratches)  quotation can be specially noted.            P.1243
 Decorative   Accessories  Q Comparison with MISUMI standard product  Q A wide range of accessories with large inventory  Accessories  Decorative
 P.1258  Product Name  MISUMI standard product (JIS Standard)  MISUMI Economy series (European Standard)  Various accessories with same day delivery   P.1258
 Panel Fasteners / Panels /    Door Sliding Slot Accessories  10mm  8.2mm  Special accessories for MISUMI Economy   Zinc Alloy Corner Grooves  Door Sliding Slot Accessories  Panel Fasteners / Panels /
                                                       · Included with set screws to improve operation efficiency
          series with full collection
 P.1262   · External connectors: bracket, sheet metal, etc.  · Zinc alloy material with strong anti-rust ability  P.1262
                                                       · Additional long specifications to enhance load requirements
 17  Representative   · Internal connectors: corner groove, double joint   · Customized load to improve safety  17
            kit, nut, T-bolt, etc.
 Product   · Decorative parts: frame end caps, slot cover,
 4040
 Aluminum Frames /   Related Accessories  Material  A6N01SS-T5  6063-T5  · Other parts: anchor, mounting plate, etc.  Issue customers often have with   Related Accessories  Aluminum Frames /
            sliding hook, etc.
                                                                          generic products on the market
                                                                          · Insufficient set screws
 Japanese Industrial Profile JIS
 Manufacturing Standard
                                                                          · Time consuming to
                                                                 Zinc Alloy
            · Single side tabbed series, suitable for single-sided sheet metal mounting
 Cross Section  5 series 20 / 25  6 series 30  8 series 40 / 45  20 / 25  Industrial Profile GB_T6892  45  Brackets  Corner Grooves  · Wrong set screws shipped
 30 / 40
                                                                            screw in the set screws
            · Lightweight series and design with excellent cost performance
 Slot Width (mm)  6  8  10  6.2  8.2  10.2
            · Black series, which is anti-reflective and can meet the
 RoHS  Supported  Not supported  installation requirements of black equipment
            · Customized load for easy selection       Leaf Spring Nuts
 Broad application in high-precision equipment frames, clean rooms with high cleanliness and appearance   Broad application in industrial assembly line equipment
 Applications  requirements, especially very popular with customers in the electronic, semiconductor and medical industries  frames, hoods, bases, trolley safety fences, etc.  · Surface welding, more solid
 MISUMI standard product  MISUMI Economy series
                                                                          Issue customers often
                           No
               Lightweight series  Protrusion   Black series              have with generic
 Extrusion size: 4040  Extrusion size: 4040  Surface                      products on the market
 Slot width: 10mm  Untaxed  Slot width: 8.2mm  Untaxed            Leaf Spring  · Leaf spring is easy
 Mass: 1.27kg/m  31.70  Mass: 1.12kg/m  17.50                        Nuts
 SGD/m  SGD/m                                                               to fall off
                         Single Side Tabbed
                             Series

 * Product prices will be adjusted according to the price of raw materials, market conditions and other factors. Please refer to the official website.
          * Generic products on the market are similar products randomly purchased by our company from online or offline markets.
                                                                                                  1184
   1184   1185   1186   1187   1188   1189   1190   1191   1192   1193   1194