Page 1188 - MISUMI SINGAPORE Economy Series
P. 1188

Economy series       Product Overview                                                                Product Overview                                                       Economy series
           Aluminum Frames                                                                                                                                                          Aluminum Frames



                                                                                                                Q MISUMI Economy Aluminum Frames are rich in variety with processing and deliver quickly
                                                                     vs Standard Type
                                                                      Saving
    Aluminum   Frames  Economy series                                    up to                                  · In addition to the price advantage, MISUMI Economy series Frames also have the following characteristics.  Frames  Aluminum
            Aluminum Frames
                                                                                                                                                                                 Guarantee of
   P.1183   and Accessories                                           80 %                                           Rich in variety             Easy processing                 delivery time            P.1183
    Brackets / Corners /    Sheet Metals / Connectors  General European standard                                  · Most common frames          · Specified length cutting (free of charge)  · MISUMI logistics centers  Sheet Metals / Connectors  Brackets / Corners /

                                                                                                                   on the market (more
                                                                                                                                                                              · Shipment
                                                                                                                                                · 45° cutting service
                                                                                                                   than 70 varieties)
   P.1215   frames with excellent cost                                                                            · Standard series             · End face tapping             in 6 days                  P.1215
            performance
                                                                                                                                                · Wrench hole, counterbored hole
                                                                                                                                                                               at the earliest
                                                                                                                  · Lightweight series
     Nuts / Bolts  · Competitive price, quick delivery                                                            · Black series                · Double joint kit hole          Shipment                  Nuts / Bolts
                                                                                                                  · Sandblasting series
                                                                                                                                                                                  in 6 days
           · Flexible length and additional processing
                                                                                                                   (protection against
                                                                                                                                                For more special processing, the corresponding
   P.1243  · A wide variety of accessories                                                                         scratches)                   quotation can be specially noted.                         P.1243
    Decorative   Accessories  Q Comparison with MISUMI standard product                                         Q A wide range of accessories with large inventory                                        Accessories  Decorative
   P.1258  Product Name  MISUMI standard product (JIS Standard)  MISUMI Economy series (European Standard)        Various accessories with same day delivery                                              P.1258
    Panel Fasteners / Panels /    Door Sliding Slot Accessories  10mm       8.2mm                                 Special accessories for MISUMI Economy      Zinc Alloy Corner Grooves                   Door Sliding Slot Accessories  Panel Fasteners / Panels /
                                                                                                                                                              · Included with set screws to improve operation efficiency
                                                                                                                  series with full collection
   P.1262                                                                                                         · External connectors: bracket, sheet metal, etc.  · Zinc alloy material with strong anti-rust ability  P.1262
                                                                                                                                                              · Additional long specifications to enhance load requirements
   17      Representative                                                                                         · Internal connectors: corner groove, double joint   · Customized load to improve safety  17
                                                                                                                   kit, nut, T-bolt, etc.
             Product                                                                                              · Decorative parts: frame end caps, slot cover,
              4040
    Aluminum Frames /   Related Accessories  Material  A6N01SS-T5          6063-T5                                · Other parts: anchor, mounting plate, etc.                     Issue customers often have with   Related Accessories  Aluminum Frames /
                                                                                                                   sliding hook, etc.
                                                                                                                                                                                  generic products on the market
                                                                                                                                                                                  · Insufficient set screws
                               Japanese Industrial Profile JIS
           Manufacturing Standard
                                                                                                                                                                                  · Time consuming to
                                                                                                                                                                        Zinc Alloy
                                                                                                                   · Single side tabbed series, suitable for single-sided sheet metal mounting
            Cross Section  5 series 20 / 25  6 series 30  8 series 40 / 45  20 / 25  Industrial Profile GB_T6892  45  Brackets                                         Corner Grooves  · Wrong set screws shipped
                                                                           30 / 40
                                                                                                                                                                                   screw in the set screws
                                                                                                                   · Lightweight series and design with excellent cost performance
           Slot Width (mm)  6          8            10          6.2          8.2         10.2
                                                                                                                   · Black series, which is anti-reflective and can meet the
              RoHS                   Supported                           Not supported                              installation requirements of black equipment
                                                                                                                   · Customized load for easy selection       Leaf Spring Nuts
                       Broad application in high-precision equipment frames, clean rooms with high cleanliness and appearance   Broad application in industrial assembly line equipment
            Applications  requirements, especially very popular with customers in the electronic, semiconductor and medical industries  frames, hoods, bases, trolley safety fences, etc.  · Surface welding, more solid
                 MISUMI standard product                     MISUMI Economy series
                                                                                                                                                                                  Issue customers often
                                                                                                                                  No
                                                                                                                      Lightweight series  Protrusion   Black series               have with generic
             Extrusion size: 4040                        Extrusion size: 4040                                                   Surface                                           products on the market
             Slot width: 10mm          Untaxed           Slot width: 8.2mm        Untaxed                                                                                Leaf Spring  · Leaf spring is easy
             Mass: 1.27kg/m            31.70             Mass: 1.12kg/m          17.50                                                                                      Nuts
                                        SGD/m                                      SGD/m                                                                                           to fall off
                                                                                                                                Single Side Tabbed
                                                                                                                                    Series

         * Product prices will be adjusted according to the price of raw materials, market conditions and other factors. Please refer to the official website.
                                                                                                                 * Generic products on the market are similar products randomly purchased by our company from online or offline markets.
   1183
   1183   1184   1185   1186   1187   1188   1189   1190   1191   1192   1193