Page 1183 - MISUMI SINGAPORE Economy Series
P. 1183

40 Series
          Slot Width
          8mm


          P.1195          P.1199~P.1200
                          40160 Frames


          50 / 60 Series
          Slot Width
          8mm


          P.1201          5050 Frames       50100 Frames    6060 / 6630 Frames   6090 Frames
                                                                                   P.1202
                                                                 P.1202
                                              P.1201
                            P.1201
          80 / 100 / 120
          Series
          Slot Width 8mm


          P.1203          P.1203~P.1204     P.1203~P.1204     100100 Frames     120120 Frames
                          8080 Frames
                                            80160 Frames
                                                                                   P.1206
                                                                 P.1205
          45 Series
          Slot Width
          10mm


          P.1207          P.1207~P.1208     4560 Frames        4590 Frames
                          4545 Frames
                                              P.1209
                                                                 P.1210

          50 / 60 / 90 / 100
          Series
          Slot Width 10mm


          P.1211          5050 Frames       50100 Frames       6060 Frames       9090 Frames
                                                                 P.1212
                                                                                   P.1213
                                               P.1211
                            P.1211







                          100100 Frames
                            P.1214

                                                                                                  1178
   1178   1179   1180   1181   1182   1183   1184   1185   1186   1187   1188