Page 1178 - MISUMI SINGAPORE Economy Series
P. 1178

Stainless Steel Screw-In Fittings Tees, Unequal Dia.


           New                                   Representative model: E-SGPTDJ24-304
          Products

                                                                                     Shipping
                                                        9.10               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         5~29            30~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
              Type     Material
           E-SGPTDJ#-304  SUS304                         Part Number  3     D1   D2
           E-SGPTDJ#-316  SUS316     L2   D1            1Type   2No.  Material  (G)  (G)  L1  L2
          Q Operating Range
            Operating                                            24         1/4  1/2   29   27
          Temperature Range  -50~800°C           2-D2
          Fluid Used  Water, steam, oil,                         34   304   3/8  1/2   29   27
                   chemicals                          E-SGPTDJ        316
          Maximum Operating   12MPa                              36         3/8  3/4   33   34
            Pressure                             L2              46         1/2  3/4   33   34
   16                                                Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.                                           16

                                L1        L1         Example  Part Number (1Type · 2No.)  - -  3Material
                                                                   E-SGPTDJ24
                                                                                        304
     Fittings / Tubes   Stainless Steel Screw-In Fittings Nipple, Equal Dia.                                                                                                                               Fittings / Tubes


           New                                   Representative model: E-SUTNRJ6A-304
          Products                                Save Up to
    Plastic   Fittings                            vs Standard Type  78%              Shipping                                                                                                             Fittings  Plastic
                                                                                        from
   P.1087                                               2.60               SGD 5 days                                                                                                                     P.1087
    Brass Fittings /   Plugs                     Volume Discount    5~49      50~99      100~                                                                                                             Plugs  Brass Fittings /

                                                      Quantity
                                                                  Unit Price
                                                      Discount
   P.1116                                        E  Shipping days may differ by Quantity.  15%  30%                                                                                                       P.1116
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
    Stainless Steel   Fittings / Plugs  E-SUTNRJ#A-304  Material  2-D  1Type  2No.  Material  (R)  L1  L2  L3  CH                                                                                         Fittings / Plugs  Stainless Steel
              Type
                                                        Part Number
                                                                     3
                                                                           D
                       SUS304
           E-SUTNRJ#A-316
                                                                6A
                       SUS316
                                                                                    10
                                                                                        28
                                                                               10
                                                                                             12
                                                                          1/8
                                                                8A
                                                                               13
                                                                          3/8
                                                                                             19
                                                                                        36
                                                                                    13
   P.1133  Q Operating Range                  L1               10A   304  1/4  12   12  34   14                                                                                                           P.1133
           Operating
                   -50~800°C
                                                                                    16
                                                                               16
                                                                          1/2
                                                                                        42
                                                                                             22
                                                               15A
          Temperature Range
    Speed Controllers /   Hand Valves / Tubes  Operating Pressure  Water, steam, oil,    L3  CH  E-SUTNRJ  20A  316  1 1/4  18  18  47  27                                                                Hand Valves / Tubes  Speed Controllers /
                                                                          3/4
          Fluid Used
                   chemicals
                                                                               20
                                                               25A
                                                                                    20
                                                                                        52
                                                                           1
                                                                                             35
           Maximum
                                                                                             46
                                                                                        56
                                                                                    22
                                                               32A
                                                                               22
                    12MPa
                                                                          1 1/2
                                                               40A
                                                                                             50
                                                                                        60
                                                                                    23
                                                                               23
                                                                           2
                                                                                        66
                                                                                             63
                                                                               25
                                                               50A
                                                                                    25
   P.1150                                     L2     Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.                                           P.1150
    Stainless Steel Screw-In   Fittings / Brass Hose Fittings  Example  Part Number (1Type · 2No.)  - -  3Material                                                                                        Fittings / Brass Hose Fittings  Stainless Steel Screw-In
                                                                   E-SUTNRJ6A
                                                                                        304
   P.1161                                                                                                                                                                                                 P.1161
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
   1173             Type  E-SUTNRJ          Keyword  sus fitting                      Economy series
   1173   1174   1175   1176   1177   1178   1179   1180   1181   1182   1183