Page 1177 - MISUMI SINGAPORE Economy Series
P. 1177

Stainless Steel Screw-In Fittings 40 Degree Elbow, Equal Dia.


           New                                   Representative model: E-SUTHEH8A-304
          Products
                                                  Save Up to
                                                  vs Standard Type  62%              Shipping
                                                        6.30               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         5~29            30~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
              Type     Material                             Part Number      3      D
           E-SUTHEH#A-304  SUS304                         1Type      2No.  Material  (G)   L
           E-SUTHEH#A-316  SUS316                                     8A           1/4     18.4
          Q Operating Range                                           10A          3/8     18.9
            Operating            (L)       2-D                        15A          1/2     24.1
          Temperature Range  -50~800°C                                20A   304    3/4     26.7
           Fluid Used  Water, steam, oil,               E-SUTHEH      25A   316     1      30.3
                     chemicals
          Maximum Operating   12MPa                                   32A          1 1/4   35.5
            Pressure                                                  40A          1 1/2   39.6
                                                                      50A           2      46.4
 16  Please order after selecting part number and parameters according to the selection steps 1 to 3.  (L)  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.  16
 Part Number (1Type · 2No.)  - -  3Material          Example  Part Number (1Type · 2No.)  - -  3Material
 304
                                                                   E-SUTHEH8A
 E-SUTELH8A
                                                                                        304
 Fittings / Tubes       Stainless Steel Screw-In Fittings Sleeve, Unequal Dia.                      Fittings / Tubes
           New
          Products                               Representative model: E-SUTSSJ12-304
                                                  Save Up to
 Plastic   Fittings                               vs Standard Type  74%              Shipping      Fittings  Plastic
                                                        4.80
                                                                                        from
 P.1087                                          Volume Discount           SGD 5 days              P.1087
 Brass Fittings /   Plugs                             Discount    Unit Price  50~99      100~      Plugs  Brass Fittings /
                                                                    5~49
                                                      Quantity
                                                                                         30%
                                                                               15%
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
 P.1116       Type      Material                 E  Shipping days may differ by Quantity.          P.1116
 Stainless Steel   Fittings / Plugs  Q Operating Range  SUS304  CH  D1  1Type  2No.  Material  (G)  (G)  25  CH  Fittings / Plugs  Stainless Steel
                                                        Part Number
                                                                     3
                                                                           D1
                                                                                 D2
                                                                                       L
           E-SUTSSJ#-304
                        SUS316
           E-SUTSSJ#-316
                                                                                            21
                                                               12
                                                                           1/8
                                                                                 1/4
                                                               23
                                                                                 3/8
                                                                           1/4
                                                                                            23
                                                                                      26
                      -50~800°C
 P.1133   Operating Temperature    Water, steam, oil,    E-SUTSSJ  24  304  1/4  1/2  30    29     P.1133
             Range
                                                               34
                                                                                      30
                                                                           3/8
                                                                                 1/2
                                                                                            29
 Speed Controllers /   Hand Valves / Tubes  Maximum Operating   chemicals  L  46  1/2  3/4  35  35  Hand Valves / Tubes  Speed Controllers /
                                                                     316
            Fluid Used
                                                               36
                                                                                            35
                                                                                      35
                                                                                 3/4
                                                                           3/8
                       12MPa
            Pressure
                                                                                            42
                                                                                 1
                                                               48
                                                                           1/2
                                                                                      42
                                                               68
                                                                                      42
                                                                                            42
                                                                           3/4
                                                                                 1
 P.1150  Part Number (1Type · 2No.)  -  3Material    Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.  P.1150
                                                             Part Number (1Type · 2No.)
                                                                                     3Material
                                                                                   -
 Stainless Steel Screw-In   Fittings / Brass Hose Fittings  E-SUTPSH6A  -  304  How to search  Search on MISUMI official website    D2  Step 1   Input Search Keyword  E-SUTSSJ12  -  304  Fittings / Brass Hose Fittings  Stainless Steel Screw-In
                                                     Example
                                                                      Step 2   Select Brand Brand
                                             By
                     By
 P.1161    on website  Type  E-SUTSSJ       Keyword  sus fitting                    MISUMI         P.1161
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1172
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1172   1173   1174   1175   1176   1177   1178   1179   1180   1181   1182