Page 1181 - MISUMI SINGAPORE Economy Series
P. 1181

Stainless Steel Hose Fitting Nipple


           New                                   Representative model: E-HOSNS61-304
          Products
                                                  Save Up to
                                                  vs Standard Type  34%              Shipping
                                                        5.20               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         5~29            30~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
              Type     Material                       Part Number  3    Applicable Hose    D1  D2  L1  L2  L3  CH
           E-HOSNS#-304  SUS304                       1Type  2No.  Material  Nominal I.D.  (R)
           E-HOSNS#-316  SUS316                             61                 7.5  1/8  7.5  20  32  12
                                                            62
                                                                                  1/4
                                                                                        20
                                                                                              14
                                                                                     11
                                                                                           35
                                                                               7.5
          Q Operating Range                                 63           6     7.5  3/8 11.5  20  37  17
            Operating                                       64                 7.5  1/2  14  20  40  22
          Temperature Range  -50~800°C  L2   L1             628                 8  1/4  11  20  35  14
                                                                                9
                                                                                  1/4
                                                                                     11
           Fluid Used  Water, steam, oil,                   629                10.5 1/8  7.5  20  35  14
                                                            91
                                                                                        20
                                                                                              12
                                                                                           32
                     chemicals
            Maximum   3.45MPa                               92           9     10.5 1/4  11  20  35  14
          Operating Pressure  D1                  D2        93                 10.5 3/8 11.5  20  37  17
                                                                                           40
                                                                               10.5 1/2
                                                                                              22
                                                                                        20
                                                                                     14
                                                            94
                                                                                     8
                                                                 316
 16                                   CH            E-HOSNS  122  304    12    14  1/4  10  20  35  14  16
                                                                                           37
                                                                                              17
                                                            123
                                                                                  3/8
                                                                                     9
                                                                               14
                                                                                        20
                                                                                  1/2
                                                            124
                                                                                           40
                                                                                        20
                                                                               14
                                                                                              22
                                                           12412         15    12.5 1/2  14  20  40  22
                                                            153
                                                                                     9
                                                                                              19
                                                                                           38
                                                                                        24
                                                                               16.5 3/8
 Fittings / Tubes  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.  19619  19  20.5 1/2  14  24  44  27  Fittings / Tubes
                                       L3
                                                                                           38
                                                                               16.5 1/2
                                                                                              24
                                                                                        24
                                                            154
                                                                                     10
                                                            194
                                                                                              27
                                                            196
                                                                               20.5 3/4
                                                                                        24
                                                                                     16
                                                                                           46
                                                                                  3/4
                                                                               19
                                                                                        24
                                                                                           46
                                                                                     16
                                                                                              27
                   Part Number (1Type · 2No.)
                                        -
                                           3Material
          Example
                                                                                     19
                                                                                   1
                                                                               27
                                                                                           62
                                                                                        32
                                                            258
                                                                         25
                                                                                              35
                         E-HOSNS61
                                             304
                                        -
                                                                                           87
                                                           3812
                                                                                              50
                                                                               40 1 1/2 22
                                                                         38
                                                                                        50
                                                                         50
                                                           5016
                                                                               50
                        Stainless Steel Hose Fitting Joint                         2  22  50  87  60
 Plastic   Fittings                                                                                Fittings  Plastic
           New
          Products                               Representative model: E-HOSJNS93-304
 P.1087                                           Save Up to                                       P.1087
 Brass Fittings /   Plugs                         vs Standard Type  49%              Shipping      Plugs  Brass Fittings /
                                                       21.40
                                                                                        from
 P.1116                                          Volume Discount           SGD 5 days              P.1116
 Stainless Steel   Fittings / Plugs                   Discount       Unit Price       30%          Fittings / Plugs  Stainless Steel
                                                                       1~9
                                                      Quantity
                                                                                       10~
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
 P.1133       Type     Material                  E  Shipping days may differ by Quantity.  T   T1   P.1133
                                                     Part Number
                                                                    Applicable
 Speed Controllers /   Hand Valves / Tubes  Q Operating Range SUS304  d D  1Type  No.  Material  Hose Nominal   (R)  D  (G)  d 7  17  H1  (L)  L1  Hand Valves / Tubes  Speed Controllers /
                                                               3
                                                                                      H
           E-HOSJNS#-304
                                                           2
                                                                      I.D.
           E-HOSJNS#-316
                       SUS316
                                                           93
                                                                                              27
                                                                       9
                                                                            3/8 10.5 3/8
                                                                                           60
                                                                                         19
            Operating
                       -50~800°C
 P.1150   Temperature Range  Water, steam, oil,    L1  E-HOSJNS 124  304  12  1/2 14 1/2 10  22  24  73  31  P.1150
            Fluid Used
                                                               316
                       chemicals
 Stainless Steel Screw-In   Fittings / Brass Hose Fittings  Maximum Operating   3.45MPa  (L)  T1  H1  196  19  3/4 20.5 3/4 15  28  30  82  35  Fittings / Brass Hose Fittings  Stainless Steel Screw-In
             Pressure
 P.1161                                      H       Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.  P.1161
                                             T               Part Number (1Type · 2No.)  -  3 Material
                                                     Example
                                                                   E-HOSJNS93      -    304
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  E-HOSJNS          Keyword  hose fitting                   MISUMI        1176
                                                                                      Economy series
   1176   1177   1178   1179   1180   1181   1182   1183   1184   1185   1186