Page 1186 - MISUMI SINGAPORE Economy Series
P. 1186
17 Aluminum Frames / Related Accessories Storage Racks
Application Industries: Automotive part Medical Electronic & Electrical
New
New
Door Sliding Products Products Reference price
Slot Fasteners This figure shows a storage rack for equipments and tools.
Door Stops This figure shows a storage rack for equipments and tools.
It is commonly used to store parts for maintenance or
replacement, and tools. It is widely used in automobiles,
P.1272 Nylon Door Stops Door Sliding Slot Fixing Blocks medical devices and other processing Manufacturing industry.
P.1273~P.1274
P.1272
Reference price for a set
01 Aluminum Frame P.1191 02 Connector P.1235
Frame Type Standard 181.55
Connection Slot Width Series 6-20
Extrusion Size 3030 LBJ6-20 yuan/set
Overall Length 502mm
LCF8-3030-502
3.4
1 2 3 Saving Up to ### vs Standard Type
6.07 0.56
SGD/pcs SGD/pcs
Quantity Unit price Total price Quantity Unit price Total price
1 6.07 6.07 1 0.56 0.56
10 4.86 48.60 200 0.48 96.00
03 Bracket P.1216
Extrusion size 3030
Additional Cover Mounting Hole Machining Not Provided
Accessories Not Provided
LBSB8-3030
0.60
SGD/pcs
Quantity Unit price Total price
1 0.60 0.60
200 0.51 102.00
1181181
1 * All products prices are without tax. For prices reference, please visit MISUMI official website.