Page 1615 - MISUMI SINGAPORE Economy Series
P. 1615

[Technical Calculation]
            Dimension of Normal Parallel Key Type                  Excerpted from GB/T 1096—1979




          Dimension of Normal Parallel Key Type (Excerpted from GB/T 1096—1979)


                         Type A                        Type B                   Type C

                                          c or r
              h
                                    R=b/2                            R=b/2
              b

                           L                             L                        L


          Mark Example:
          Round end normal parallel key (Shape A) b=16mm, h=10mm, L=100mm  Mark: Key 16×100 GB/T 1096—1979
          Mark with the same dimension (Shape B), (Shape C): Key B16×100 GB/T 1096—1979, Mark: Key C16×100 GB/T 1096—1979
          Table 1 Correspondence of b and h with Nominal Size and Limit Deviation
            Nominal Dimension  2  3   4     5    6     8    10    12   14   16   18   20    22
          b Limit Deviation  0             0             0               0               0
                (h9)      -0.025          -0.030        -0.036          -0.043          -0.052
            Nominal Dimension  2  3   4     5    6     7     8    8    9    10   11   12    14
          h Limit Deviation  0  (  0  ) ①  0  (  0  ) ①          0                    0
               (h11)   -0.06 -0.025   -0.075 -0.030            -0.090                -0.110
              C or r        0.16~0.25         0.25~0.40             0.40~0.60          0.60~0.80
            Nominal Dimension  25  28  32  36    40    45   50    56   63   70   80   90    100
          b Limit Deviation  0                   0                       0               0
                (h9)      -0.052               -0.062                   -0.074          -0.087
            Nominal Dimension  14  16  18  20    22    25   28    32   32   36   40   45    50
          h Limit Deviation    0                    0                          0
               (h11)         -0.110               -0.130                     -0.160
              C or r        0.60~0.80             1.0~1.2            1.6~2.0         2.5~3.0
          ① The values in parentheses (corresponding to h9) apply to Shape B keys.
          Table 2 Correspondence of L with Nominal Size and Limit Deviation
            Nominal Dimension  6  8  10  12  14  16  18  20  22  25  28  32  36  40  45  50  56  63  70  80  90 100 110
          L Limit Deviation  0       0            0              0             0          0
               (h14)     -0.36      -0.43        -0.52         -0.62          -0.74      -0.87
          Note: Key Length L
          Row: 6,8,10,12,14,16,18,20,22,25,28,32,36,40,45,50,56,63,70,80,90,100,110,125,140,160,180,200,220,250,280,320,360,400,500 Tolerance is h14
          1. Parallel key, Keyway profile size should comply with regulations of GB/T 1095—2003 “Keyway profile sizes for parallel keys”.
          2. Technical conditions for normal parallel keys should comply with regulations of GB/T 1568—2008 "Technical specifications for keys".
          3. When the key length is longer than 500mm, its length should be selected according to R20 series of GB/T 321—2005 "Preferred numbers -Series of preferred numbers".


















 1609                                                                                             1610
   1610   1611   1612   1613   1614   1615   1616   1617   1618   1619   1620