Page 1612 - MISUMI SINGAPORE Economy Series
P. 1612

[Technical Data]
            Designing of Chain Drive Mechanism 4





          Installation Way      Horizontal Arrangement  Lubrication
          (A) Arrangement of Shafts                    The service life of roller chains depends heavily on
          Horizontal Arrangement                       lubrication. Therefore, correct lubrication is extremely
          Even when the shafts are arranged            important. Today, as chains are increasingly run at higher
          horizontally, the following points should   Driving Side  speeds, they need to be lubricated more efficiently.
          be taken into account in terms of the   (1)Good  Benefits of Lubrication Oil
          rotary direction of the shafts. In (2) and   Oil applied into the space between pins, bushings and rollers
          (3) shown, elongation of the chain may       forms oil film. Which then helps to reduce wear of parts as well
          prevent the chain links from leaving the   Driving Side  as absorb impact. Oil also cools down heat generated in the
          sprocket teeth smoothly, resulting in   (2)Not Good  chain. Use good quality mineral oil to lubricate roller chains.
          biting. In (3) shown, the load bottom and    Recommended Lubricating Oil
          slack top sides of the chain may come
          into contact with each other; to prevent   Driving Side  (3)Not Good  Lubrication Method  ACB  C
          this, use an idler or something equivalent.  (Change the rotating direction or    Temperature (A) -10  0  40  50  -10  0  40  50
                                use  an idler)         Chain No.  0 ~  40 ~  50 ~  60 ~  0 ~  40 ~  50 ~  60 ~
          Vertical Arrangement                         25~50/06B~10B SAE10 SAE20 SAE30 SAE40  SAE10 SAE20 SAE30 SAE40
          In (5) shown, an elongated chain may sag below the bottom sprockets. In this case,   60~80/12B~20B SAE20 SAE30 SAE40 SAE50
          when a small sprocket is arranged below a large sprocket, the elongated chain may
          drop away from the small sprocket. To prevent this, the shafts should be arranged as in
          (4) , maintaining the angle at a maximum of 60°. When the mechanism in question or   The lubrication methods(mentioned in the power transmission efficiency tables are based on the followings.)
          the installation space requires a vertical arrangement, place the small sprocket above   Lubrication  Method  Service Interval and Oiling Quantity  Notes
          the large sprocket and use an idler, etc. on the outside or inside as shown in (6) .  Hand Oiling  Apply oil by   While slowly turning
                Vertical Arrangement                                        hand using a   the chain, apply oil
                                                                                      evenly 3~4 times onto
                                                                            hand oiler or a
                                        Driving Side                        brush, normally   the entire length of
                                                                            at least once   the chain. Be careful
                                                                            everyday.  not to allow hands or
                                                                                      clothing to be caught
                                                                                      between the chain and
                                                                                      the sprocket. When the
                                                                                      mechanism is run for
                                      Idlers                                          the first time after oiling,
                    60°
                                                        A                             be careful to excess oil
                                                                                      splashing over.
                 (4)Good  (5)Not Good  (6)Good
                                                           Drop Lubrication  Oil the chain   It is
                                                                            in a manner   recommended
          (B) Deflection                                                    such that   that a simple
                                                                                      casing be
                                                                            approximately
           The deflection should normally be maintained at                  5~20 drops of   installed over
                                                                                      the chain to
           approximately 4% of the distance between the shafts,             oil are applied   prevent oil from
                                                                            onto the chain
           and approximately 2% in the following instances.                 per minute.  splashing over.
           a. The shafts are arranged almost vertical transmission.
           b. The distance between the shafts is 1 m or more.  Oil Bath Lubrication  Dip the bottom   Use a leak-free
                                                                            of the chain
                                                                                      oil container.
           c. The chain needs to be started and stopped frequently under heavy load.  approximately   Before
           d. The chain needs to be run in the reverse direction.           10 mm below   installing the
                                                                            the oiled   oil container,
                                                                            surface.  wash it
                                                                                      carefully
                              L×4%                                                    to remove
                                                        B                             dust, dirt and
                                                                                      other foreign
                                                           Rotating Plate   The chain is oiled   particles.
                              L                            Lubrication      by a rotating plate.   Maintain the
                                                                            Dip the plate   correct oil level.
                                                                            approximately 20mm   Do not overfill
          (C)Load Fluctuation                                               below the oil level.   the container.
                                                                            The wind velocity of
           When the load varies during operation, install an initial        the plate should be
           tension either on the load or loose side of the chain. This      200 m/min or faster.
           can remove vibration and reduce the noise of the chain.
                                                           Forced Circulation   It is necessary   Use a leak-free
                                                           Lubrication by Pump  to adjust the   oil container.
                    Tensioner(Ex.)                                    Oil Pump  oil quantity   Before installing
                                 Tensioner                                  appropriately   the oil container,
                                                        C                   to prevent   wash it carefully
                                                                            overheating.  to remove
                                                                                      dust, dirt and
                                                                                      other foreign
                                                                                      particles.
                                          Tensioner
                         Leaf Spring
                     Rubber
             Tensioner(Ex. 1)  Tensioner(Ex. 2)
   1607                                                                                                                                                                                                  1608
   1607   1608   1609   1610   1611   1612   1613   1614   1615   1616   1617