Page 1613 - MISUMI SINGAPORE Economy Series
P. 1613

[Technical Data]
            Selection of Flat Belts



          Selection procedure of No Crosspiece Type    [Step 4] Using the Tension on the Loose Side to Calculate Maximum Tension
                                                                                 FM1: Maximum Tension N
                                                             Formula 4      FM1=F · K  F: Effective Tension   N
                                                                                 K: Coefficient
          [Step 1] Calculating the Effective Tension
                                                       Using Value μ selected from Table-3 and the wrap angle (   ),
            The effective tension of a belt can be calculated using Formula 1.  select value K from Table-4.
                                                       (When the wrap angle (   ) is not listed in Table-4, Calculate from)
            Formula 1   F=f(WG+W1+W2)L+f(W1+W3)L±WG · H            e F'
                                                            μ
                                                       K=
                                                              e F ' -1
                                                           μ
                         (Carrier Side)  (Return Side)  (Vertical Side)  μ: Friction coefficient between driving pulley and belt (Select from Table-3)
          F  : Effective Tension                       e: Base of Natural Logarithm (2.718)
          f  : Rolling friction coefficient of rollers, or friction coefficient   ': Radian                 2π
                                                                    (F′=F×         )
          between belt and supports   (Select from Table -1)                      360
          WG : Weight of Carried Materials per Meter of Belt kg/m   List of μ values (Table-3)
          W1 : Weight of belt per Meter kg/m              Surface Shape in Contact   Cloth
                                                               with Pulley Smooth
          W2 : Carrier Roller Weight per 1m kg/m  (Select from Table -2)  Pulley Surface  Surfaced
          W3 : Return Roller Weight per 1m kg/m  (Select from Table -2)  Bare Steel   Dry  0.2  0.3
          L  : Conveyor Horizontal Length m               Pulley  Wet  0.15  0.2
          H  : Vertical Height (+Up angle, -Down angle) m   Rubber   Dry  0.3  0.35
                                                       Ranking
                                                          Pulley  Wet  0.2  0.25
          Table of f Values(Table 1)                   Table of Value K Based on Wrap Angle (   ) (Table-4)
          Belt Surface in Contact with Supports  Smooth  Cloth Surfaced  F°  μ  0.1  0.15  0.2  0.25  0.3  0.35  0.5
                                                        180   3.8  2.7  2.2  1.9  1.7  1.5  1.3
           Roller Support    0.05     0.05              190   3.6  2.6  2.1  1.8  1.6  1.5  1.3
           Roller+Steel Plate Support  0.2  0.3         200   3.4  2.5  2.0  1.8  1.6  1.5  1.3
           Steel Supported (SUS·SS)  0.4  0.5           210   3.3  2.4  2.0  1.7  1.5  1.4  1.2
                                                        220   3.2  2.3  1.9  1.7  1.5  1.4  1.2
           Plywood Support    0.5     0.6
                                                        230   3.1  2.3  1.9  1.6  1.4  1.4  1.2
          (When knife edges are used, add 0.2 to the above values in Table -1.)
                        Carrier Side:  As the back of the belt has a cloth   [Step 5] Using Pretension to Calculate Maximum Tension
                              surface, avoid using iron plate or
                              plywood as support as much as                      FM2: Maximum Tension    N
                              possible.                    Formula 5      FM2=F+B · TC  B  : Belt Width               cm
                                                                                 TC  : Initial Tension          N/cm
                                                                                          (Select from Table-5)
                                                          Table of Tc Values (Table-5)
                        Return Side:  When the front side of the belt has a cloth   No. of Tension Members (No. of Plys)  1 Pc.  2 Pc.  3 Pc.
                              surface, or is coated with silicon or
                              fluorocarbon resin, avoid using iron plate or   Initial Tension (N/mm)  1.5  3.0  4.5
                              plywood as support as much as possible.  Compare FM1 (Formula 4) and FM2 (Formula 5),
                              (Some types of belts identified by specific   and Make the larger as the Max. Tension FM.
                              product names are compatible with the roller,
          Table of Roller Weight (Table 2) table.)     [Step 6] Allowable Stress
          Roller Dia. (mm)  Single Roller (kg/roller) Allowable Load (kg/roller)  C: Allowable Stress for Belt  N/mm
                                                                                                 FM
             28.6      0.2       50                           Formula 6      C≥         FM: Effective Tension  kg
                                                                                               B
                                                                                 B: Belt Width
                                                                                             mm
          Table-2 shows the weight of the revolving       When the allowable stress for the belt being used is equal to or higher than the maximum
          parts of a roller that meets (JISB8805-1965).   tension per 1cm width of the belt as expressed by Formula 6 above, the belt is suitable for use.
          For accurate calculation, check the actual
          weight of the roller being used.               Allowable stress by type (Table-6)
          [Step 2] Power Requirement  P : Power Requirement  kW  Application  MMaterial  Number of   Allowable Tension
                                                                                  Layers
                                    F : Effective Tension  N                               (N/mm)
                                         F ∙ V  V : Belt Speed    m/min  Urethane   1       4
                Formula 2  P =                                                      2       6
                                        60000  6120: 60×102(Constant)  For General Use
                                                                      Polyvinyl     1       4
          [Step 3] Motor Power      Pm: Motor Power kW                 Chloride     2       6
                                    P  : Power Requirement  kW  For Electronic   Conductive   1  4
                                            P  J  : Mechanical Efficiency  Parts  Urethane  2  6
                Formula 3  Pm =
                                              (Standard Mechanical Efficiency Range0.5~0.65)  Urethane   1  4
            For efficient operation, it is recommended to check the motor   For Sliding  Impregnated  2  6
            property if the motor for use has a power rating less than 0.1kW.  For Conveying Bulk Materials  Urethane  1  4
 1607                                                                                             1608
   1608   1609   1610   1611   1612   1613   1614   1615   1616   1617   1618