Page 1280 - MISUMI SINGAPORE Economy Series
P. 1280

Economy series       Alteration Method _ Built-in Connector Method                                   Alteration Code Table                                                  Economy series
           Aluminum Frames                                                                                                                                                          Aluminum Frames





          EFor a mounting hole alteration, the length of the aluminum frame is limited to 2 meters or less.
    Aluminum   Frames  When ordering frames, please specify S-hole, M-hole, or wrench-hole alteration.                                                                                                    Frames  Aluminum
          Q How to specify frame holes
              Name of Hole
                                            Type of Hole
                 M Hole
                               Insertion hole for built-in connector LBC joint guide
   P.1183        S Hole        Insertion hole for built-in connector LBJ center guide pillar                                                                                                              P.1183
    Brackets / Corners /    Sheet Metals / Connectors  S Hole (Double joint kit hole)  Two-Sided Hole                                                                                                     Sheet Metals / Connectors  Brackets / Corners /
                    One-Sided Hole
   P.1215  Horizontal one-sided   Horizontal one-sided   Sectional View  Horizontal two-sided   Horizontal two-sided   h  Sectional View                                                                  P.1215
                                                h
                                                                                            h
                                                           h
          hole on the   hole on the             h     hole on the  h  hole on the   h       h
                        right side
                                                                     right side
          left side
                                                      left side
     Nuts / Bolts  LSH  H  RSH          H         D D  LSHD  D D  H  RSHD           D D H      D D                                                                                                         Nuts / Bolts
                                                         D
                                                         D
                                                      hole on the
                                                                     hole on the
          hole on the
                        hole on the
   P.1243  Vertical one-sided   Vertical one-sided   H  D D  h  Vertical two-sided   Vertical two-sided   D D  h  H  D D  h                                                                               P.1243
                                                             h
          left side     right side                h   left side  h   right side     h          h
    Decorative   Accessories  EFor frames with multiple rows of slots on one side, all slots are machined with S holes.  H                                                                                Accessories  Decorative
                        RSV
                                                      LSVD
          LSV
                                                                     RSVD
                     H
                             13.5
              6-2020
                                            10.5
                                                           9
   P.1258   Frame Series     H(mm)        D(φ)(mm)       h(mm)                                                                                                                                            P.1258
              8-3030
                                                          12.5
                              17
                                            14.5
    Panel Fasteners / Panels /    Door Sliding Slot Accessories  ESome R or L shaped 2-side slots, 1-side slots and 4-side slots cannot be machined.  16                                                  Door Sliding Slot Accessories  Panel Fasteners / Panels /
                                            18.5
                              20
              8-4040
                                                          16
                              24
                                            20
              10-4545
   P.1262  M Hole (Center Joint Kit Installation Hole)                                                                                                                                                    P.1262
   17                                                                                                                                                                                                     17
          Horizontal hole on    Vertical hole on the       Sectional View
    Aluminum Frames /   Related Accessories  Horizontal hole on  H1  Vertical hole on   H1  H1                                                                                                            Related Accessories  Aluminum Frames /
          the left side
                                left side
                                                                D
                                LMV
          LMH
          the right side
                                the right side
          RMH
                                RMV
                            H1
          EFor frames with multiple rows of slots on one side, all slots are machined with M holes. However, in the case of 3 rows of slots, it is not allowed to machine holes in the middle row.
           Frame Series  H(mm)      D(φ)
            LCF8-30      17.6        11
            LCF8-40      15.2        11
            LCF8-50      15.5        11
            LCF10-45      24         17
            LCF10-50      24         17
            LCF10-60      24         17
          E  For a slot width series, the multiples of spacing are a uniform size. [Example: 10-100100(=10-50 size)
           Some R or L shaped 2-side slots, 1-side slots and 4-side slots cannot be machined. Refer to the alteration summary table on DP.1277 and 1278.
           For 3-row slot frames, machine holes in the top two rows, and do not machine holes in the middle row.
           The number of S holes is doubled for frames with 2 and 3 rows of slots. For the number of M holes, please refer to the right page.
          QHole Alterations and Examples (S Hole and M Hole)
                 Meaning of Alteration Symbols
           1st Letter   2nd Letter   3rd Letter
                                               For a hole alteration combination, use the symbols for the 1st, 2nd and 3rd
            L (Left)    S (S Hole)  H (Horizontal)  letters indicated in the table.
           R (Right)    M (M Hole)   V (Vertical)  (1) Machine S hole on the left side of the frame in the horizontal direction    - LSH
                                               (2) Machine M hole on the left side of the frame in the horizontal direction   - LMH
   1275
   1275   1276   1277   1278   1279   1280   1281   1282   1283   1284   1285