Page 1276 - MISUMI SINGAPORE Economy Series
P. 1276

PC Cover Panel Pre Drilled Type


                                                 Representative model: LCPC2H-500-400-3-F300-G200-N3
                                                  Save Up to
                                                  vs Standard Type  62%              Shipping
    Aluminum   Frames                                  46.39               SGD 7 days                                                                                                                     Frames  Aluminum
                                                                                        from


   P.1183                                        Volume Discount       1~9             10~                                                                                                                P.1183
                                                      Quantity
    Brackets / Corners /    Sheet Metals / Connectors  E  Shipping days may differ by Quantity.  20%                                                                                                      Sheet Metals / Connectors  Brackets / Corners /
                                                      Discount
                                                                     Unit Price
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
   P.1215  2H       2-Bolt Nominal Dia.  4H  4-Bolt Nominal Dia. 6H  6-Bolt Nominal Dia. 8H  8-Bolt Nominal Dia.                                                                                          P.1215
                    8N (Through Hole)      8N (Through Hole)    8N (Through Hole)    8N (Through Hole)
     Nuts / Bolts                                                            7G                                                                                                                            Nuts / Bolts
                                           9P (Countersink)
                                                                9P (Countersink)
                                                                                     9P (Countersink)
                    9P (Countersink)
   P.1243  4B  7G                  4B  7G              4B  7G               4B  7G                                                                                                                        P.1243
    Decorative   Accessories  6F  5T        6F                6F 3A  6F            6F 3A  6F Material: PC                                                                                                 Accessories  Decorative
                    3A
                                            3A

                                                                        Bolt Nominal Dia.
             Part Number
                             1mm increments
   P.1258  1Type  2Number   3Length A A≥B 4Width B  Thickness  0.5mm increments  Through Hole Countersink  Color                                                                                          P.1258
                                               5T
                                                               7G
                                                        6F
    Panel Fasteners / Panels /    Door Sliding Slot Accessories  2H  3 5 3  6~1191.5  4.5~995.5  3 4  3 4 5 6                                                                                             Door Sliding Slot Accessories  Panel Fasteners / Panels /
                   of Holes
                                                                                 9P
                                                                        8N
                                                                                  3
                                                                                  3
                                                                                  3
   P.1262  LCPC      4H    20~1200  20~1000     5 3           6~991.5    5 6    3 4 5 6  Transparent                                                                                                      P.1262
                     6H
                                                                         8
   17                                           5      6~595.5          10      3 4 5 6                                                                                                                   17
                                                                                  3
                     8H                         3 5           6~495.5           3 4 5 6
    Aluminum Frames /   Related Accessories  QMachining limit formula (When selecting Through Hole for d and Tapered Hole for d1)  400  QHole machining details                                           Related Accessories  Aluminum Frames /
                  Please order after selecting part number and parameters according to the selection steps 1 to 9.
          Ordering
                   Part Number (1Type · 2Number of Holes)
                                                 - 3Length A - 4Width B - 5T - 6F - 7G - 8N - 9P
          Example
                                                           -
                                                                                       N3
                                                                       3
                                                                     -
                                                                          - F300 - G200 -
                               LCPC2H
                                                 -
                                                      500
                             F Dimension
                                                  G Dimension
          Number of Holes
                                                                                     d
               2H         d(d1)+2.5≤F≤A-d(d1)-5  d(d1)/2+2.5≤G≤B-d(d1)/2-2.5  N (Through Hole)  d1  P (Countersink)
                                                                                     d1
               4H         d(d1)+2.5≤F≤A-d(d1)-5  d(d1)+2.5≤G≤B-d(d1)-5                h               L
               6H        d(d1)+2.5≤F≤(A-d(d1)-5)/2  d(d1)+2.5≤G≤B-d(d1)-5
               8H        d(d1)+2.5≤F≤(A-d(d1)-5)/2  d(d1)+2.5≤G≤(B-d(d1)-5)/2  d  d      h       d
                                                                                     d
                               Panel                                Bolt Nominal Dia.  3  4  5  6  8  10
               Example                                                   d     3.5 4.5 5.5 6.5  9  11
                                                                        d1     7.5 9.5 11.5 13.5 19 23
                                                                         h     2  2.5  3  3.5  5  6
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  LCPC              Keyword  cover panel                    MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1271                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1271   1272   1273   1274   1275   1276   1277   1278   1279   1280   1281