Page 1272 - MISUMI SINGAPORE Economy Series
P. 1272

PMMA Cover Panel Pre Drilled Type


                                                 Representative model: LCPM2H-500-400-3-F300-G200-N3
                                                  Save Up to
                                                  vs Standard Type  62%              Shipping
    Aluminum   Frames                                  46.39               SGD 7 days                                                                                                                     Frames  Aluminum
                                                                                        from


   P.1183                                        Volume Discount       1~9             10~                                                                                                                P.1183
                                                      Quantity
    Brackets / Corners /    Sheet Metals / Connectors  E  Shipping days may differ by Quantity.  20%                                                                                                      Sheet Metals / Connectors  Brackets / Corners /
                                                      Discount
                                                                     Unit Price
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
   P.1215  2H        2-Bolt Nominal Dia.  4H  4-Bolt Nominal Dia.  6H  6-Bolt Nominal Dia. 8H  8-Bolt Nominal Dia.                                                                                        P.1215
                    8N (Through Hole)      8N (Through Hole)    8N (Through Hole)   8N (Through Hole)
     Nuts / Bolts                                                            7G                                                                                                                            Nuts / Bolts
                    9P (Countersink)
                                                                9P (Countersink)
                                                                                    9P (Countersink)
                                           9P (Countersink)
   P.1243  4B  7G                 4B  7G               4B  7G               4B  7G                                                                                                                        P.1243
    Decorative   Accessories  6F  5T        6F                6F 3A  6F            6F 3A  6F                                                                                                              Accessories  Decorative
                    3A
                                            3A
                                                                                        Material: PMMA
                                                                         Bolt Nominal Dia.
                                   1mm increments
                 Part Number
   P.1258      1Type     2Number  3Length A 4Width B  Thickness 0.5mm increments  Through Hole Countersink  Color                                                                                         P.1258
                                                                  7G
                                                           6F
                                                   5T
    Panel Fasteners / Panels /    Door Sliding Slot Accessories  2H  3 5 3  6~1191.5  4.5~995.5  3 4  3 4 5 6                                                                                             Door Sliding Slot Accessories  Panel Fasteners / Panels /
                          of Holes
                                                                                  9P
                                       A≥B
                                                                         8N
                                                                                   3
                                                                                   3
                                                                                         Transparent
          LCPMY (Yellow Brown)
   P.1262  LCPM (Transparent)  4H  20~1200  20~1000  5 3        6~991.5   5 6    3 4 5 6  Yellow Brown                                                                                                    P.1262
                                                                                   3
                                                                                          Black
                            6H
                                                                          8
   17     LCPMB (Black)                             5    6~595.5          10     3 4 5 6                                                                                                                  17
                                                                                   3
                            8H                      3 5         6~495.5          3 4 5 6
    Aluminum Frames /   Related Accessories  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 9.  N3  9P                                           Related Accessories  Aluminum Frames /
          EPlease note that yellow brown and black are only available in thickness T5mm.
                                                - 3Length A - 4Width B - 5T - 6F - 7G - 8N -
                   Part Number (1Type · 2Number of Holes)
          Example
                              LCPM2H
                                                                   -
                                                                        - F300 - G200 -
                                                                      3
                                                          -
                                                    500
                                                -
                                                              400
          QMachining limit formula (When selecting Through Hole for d and Tapered Hole for d1)
          Number of Holes    F Dimension          G Dimension      QHole machining details
                                                                                   P (Countersink)
                                                                     N (Through Hole)
                                                                                     d
               2H         d(d1)+2.5≤F≤A-d(d1)-5  d(d1)/2+2.5≤G≤B-d(d1)/2-2.5      d1  d1
               4H         d(d1)+2.5≤F≤A-d(d1)-5  d(d1)+2.5≤G≤B-d(d1)-5                h               L
               6H        d(d1)+2.5≤F≤(A-d(d1)-5)/2  d(d1)+2.5≤G≤B-d(d1)-5
               8H        d(d1)+2.5≤F≤(A-d(d1)-5)/2  d(d1)+2.5≤G≤(B-d(d1)-5)/2  d  d      h       d
                                                                                     d
                                      Panel                         Bolt Nominal Dia.  3  4  5  6  8  10
               Example                                                   d     3.5 4.5 5.5 6.5  9  11
                                                                        d1     7.5 9.5 11.5 13.5 19 23
                                                                         h     2  2.5  3  3.5  5  6
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  LCPM              Keyword  cover panel                    MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1267                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1267   1268   1269   1270   1271   1272   1273   1274   1275   1276   1277